E

Triangulation LIDAR

RPLIDAR A1

Basic model

RPLIDAR A2

Cost effective

RPLIDAR A3

Multipoint interaction
E

TOF LIDAR

LPX-T1

AGV preferred

RPLIDAR S2

Indoor & Outdoor

RPLIDAR S3

Best performance in black objects

RPLIDAR C1

The newest model
E

Mapping Solution

Mapper M2

M2M2 Mapper

Slamkit

SLAM spatial localization
E

Robot Base

Hermes

Max loadweight 80KGS

Athena 2.0

Compact and flexible

Apollo

Autonomous Navigation
E

Robot

F3

food delivery robot

H2

hotel robot

P3 PRO

factory robot
E

Discount

Limited time special offer

LiDAR Procurement Season Shopping now up to 10% off

Triangulation LIDAR - Competitive Price
  • RPLIDAR A2

Multi-point interactive/ AMR/ Education Robot

SLAMTEC

Key Features

Scanning Range

0.2 - 12m

Working Range

0 - 360°

Scanning frequency

10Hz

Types of LIDAR

2D

Angular Resolution

0.225°

RPLIDAR

Highlights

360° Full-scan

The RPLIDAR A2 utilizes a ranging that rotates clockwise, enabling 360° full-scan detection of the surrounding environment and producing a map of the area.

LIDAR Scanning Process

Comparison Under Different Conditions

The sample rate of LIDAR directly decides whether the robot can map quickly and accurately. RPLIDAR A2 improves the internal optical design and algorithm system to make the sample rate up to 8000 times/second.

Up to 16m Range Radius

With algorithm optimization, RPLIDAR A2 improves the range radius to 16 meters, which will provide more data due to a larger outline map.

New Non-Contact Motor

RPLIDAR A2 uses a self-designed brushless motor to reduce mechanical friction while running as compared to the conventional belt drive mode. As a result, the RPLIDAR A2 can operate quietly without interruption.

OPTMAG Original Design

The majority of conventional non-solid LIDARs use slip rings to transmit power and data, however they only have a lifespan of a few thousand hours owing to mechanical wear. SLAMTEC has integrated the wireless power and optical communication technology to create its own OPTMAG technology, which overcome the lifespan of traditional LIDAR system. It fixes the electrical connection failure caused by the physical wearing out so as to prolong the lifespan.

Five Years Ultra-long Life

The RPLIDAR will operate for 24/7 for five years with a brushless motor and OPTMAG technology.

4cm Ultra-thin

The RPLIDAR A2 maintains its exceptional performance while cutting the thickness to only 4 cm thanks to the specially developed custom parts and the properly thought out internal mechanical system. It is ideal for all kinds of service robot.

CLASS 1 Laser Safety Standard

Using a modulated pulse type low-power infrared laser emitting light source, RPLIDAR A2 meets the Class 1 laser safety standard. The laser emits light in a very short time frame which can ensure its safety to human and pets.

Measurement

Dimensions

Height: 41mm Width: 76mm Weight: 190g

Where to?

Applications

Contact Us

If you have any questions or suggestions, please leave a message, we will get in touch with you within 24 hours!