RPLIDAR S1 adopts TOF(Time of Flight) ranging technology, which guarantees the
ranging resolution not changing with distance. Even within a longer distance, the
ranging resolution is still stable and accurate.
The ranging radius of RPLIDAR S1 is up to 40 meters, which meets more
application requirements in larger scenarios.
Effectively avoiding the strong daylight interference, RPLIDAR S1 has a stable ranging and
high-resolution mapping performance in outdoor environment.
The first pocket TOF laser range scanner of SLAMTEC.
Ultra-thin design, compact and portable for various application requirements.
RPLIDAR S1 adopts an enclosed cover to protect its interior mechanism from external interference,
which provides a stable working environment and meets the industrial application.
Compatible with existing hardware and software interfaces of all SLAMTEC products.
The ranging core of RPLIDAR S1 runs clockwise to perform a 360 degree
omnidirectional laser range scanning for its surrounding environment.
SLAMTEC has integrated the wireless power, optical communication, non-contact energy and signal transmission technology, to
completely solve the electrical connection failure and short lifespan problem caused by the physical contact wearing out, so as
to prolong the service life of RPLIDAR S1.
The RPLIDAR S1 adopts the low power infrared laser light as its light source, and drives it by modulated
pulse. It reaches Class 1 Laser Safety Standard which can ensure its safety to human eyes.
RPLIDAR S1 adopts TOF(Time of Flight) ranging technology, which guarantees the ranging resolution not changing with distance. Even within a longer distance, the ranging resolution is still stable and accurate.
The ranging radius of RPLIDAR S1 is up to 40 meters, which meets more application requirements in larger scenarios.
Effectively avoiding the strong daylight interference, RPLIDAR S1 has a stable ranging and high-resolution mapping performance in outdoor environment.
The first pocket TOF laser range scanner of SLAMTEC. Ultra-thin design, compact and portable for various application requirements.
RPLIDAR S1 adopts an enclosed cover to protect its interior mechanism from external interference,which provides a stable working environment and meets the industrial application.
Compatible with existing hardware and software interfaces of all SLAMTEC products.
The ranging core of RPLIDAR S1 runs clockwise to perform a 360 degree omnidirectional laser range scanning for its surrounding environment.
SLAMTEC has integrated the wireless power, optical communication, non-contact energy and signal transmission technology, to completely solve the electrical connection failure and short lifespan problem caused by the physical contact wearing out, so as to prolong the service life of RPLIDAR S1.
The RPLIDAR S1 adopts the low power infrared laser light as its light source, and drives it by modulated pulse. It reaches Class 1 Laser Safety Standard which can ensure its safety to human eyes.