E

Triangulation LIDAR

RPLIDAR A1

Basic model

RPLIDAR A2

Cost effective

RPLIDAR A3

Multipoint interaction
E

TOF LIDAR

LPX-T1

AGV preferred

RPLIDAR S2

Indoor & Outdoor

RPLIDAR S3

Best performance in black objects

RPLIDAR C1

The newest model
E

Mapping Solution

Mapper M2

M2M2 Mapper

Slamkit

SLAM spatial localization
E

Robot Base

Hermes

Max loadweight 80KGS

Athena 2.0

Compact and flexible

Apollo

Autonomous Navigation
E

Robot

F3

food delivery robot

H2

hotel robot

P3 PRO

factory robot
E

Discount

Limited time special offer

LiDAR Procurement Season Shopping now up to 10% off

Slamtec Robot Base - Supply SDK
  • HERMES

Max load weight:80KGS/ Food delivery robot/ Hotel robot/ Factory robot

SLAMTEC

Key Features

Max Load Weight

80KG

Size

545 x 465 x 272mm

Max Move Speed

1.2m/s

LIDAR Type

S2

Max Mapping Area

500 x 500m

SUMMARY

Hermes Overview

The Hermes robot platform features a proprietary navigation and localization system developed by SLAMTEC, with 360° lidar and 2 depth cameras, achieving industry-leading mobile technology. Its exceptional autonomous movement and stable localization and navigation capabilities can be seamlessly integrated into your robot, enhancing functionality for scenarios such as intelligent distribution, disinfection, and inspection.

BASE

Highlights

Strong Adaptability to Environmental Changes

SLAMTEC Hermes utilizes SLAMTEC’s proprietary localization and navigation system to provide cutting-edge and highly reliable pathfinding capabilities.

Blind Spot-Free Path-Finding

SLAMTEC Hermes utilizes lidar navigation and is equipped with multiple depth camera sensors, enabling 360° full-range navigation and obstacle avoidance with zero blind spots, providing stable and reliable localization and navigation performance.

Super Obstacle Avoidance Functionality

With its superior structural and algorithmic design, SLAMTEC Hermes is capable of passing a 16° ramp and performing properly, even on thick carpet surfaces. Additionally, it has the ability to avoid obstacles up to 20mm in height, making it adaptable to various indoor scenarios.

Anti-drop

SLAMTEC Hermes utilizes the Robostudio mapping software to draw dangerous restricted areas on the map, and integrates the anti-drop sensor to effectively prevent the robot from falling and ensure safe operation.

Anti-collision

To ensure safety in complex and dynamic environments, SLAMTEC Hermes integrates anti-collision sensors to detect and avoid obstacles such as stairs, bar tables, and chairs.

Cloud Robot Management and Task Scheduling

SLAMTEC Hermes supports local area network (LAN) and cloud platform collaborative operations, allowing for dynamic adjustments of speed and delivery routes based on the environment, ensuring efficient, safe, and reliable multi-point delivery.

Third-party Application Expansion

SLAMTEC Hermes is a fully open software and hardware platform that offers external hardware support. Developers can leverage the Slamware SDK 2.0 for business logic application development.

Simple Deployment

Based on SLAMTEC’s autonomous localization and navigation solution, SLAMTEC Hermes does not require scenario-based adjustment or QR code navigation.

Other SLAMTEC Hermes Features

Measurement

Dimensions

Height: 272mm Width: 465mm Weight: 40kg

Contact Us

If you have any questions or suggestions, please leave a message, we will get in touch with you within 24 hours!