E

Triangulation LIDAR

RPLIDAR A1

Basic model

RPLIDAR A2

Cost effective

RPLIDAR A3

Multipoint interaction
E

TOF LIDAR

LPX-T1

AGV preferred

RPLIDAR S2

Indoor & Outdoor

RPLIDAR S3

Best performance in black objects

RPLIDAR C1

The newest model
E

Mapping Solution

Mapper M2

M2M2 Mapper

Slamkit

SLAM spatial localization
E

Robot Base

Hermes

Max loadweight 80KGS

Athena 2.0

Compact and flexible

Apollo

Autonomous Navigation
E

Robot

F3

food delivery robot

H2

hotel robot

P3 PRO

factory robot
E

Discount

Limited time special offer

LiDAR Procurement Season Shopping now up to 10% off

Slamtec Robot Base - Restaurant Service Robot
  • Mercury F3

Food Delivery/ Manual Tray Return/ Call for Delivery

SLAMTEC

Key Features

Multi-Point Deployment

Quick Deployment

0.16m2 oversized tray

Multi-end task scheduling

10H continuous operation

SUMMARY

F3 Overview

GL-F3 Gargantua series restaurant service robot is a commercial smart food delivery robot developed by Gargantua (Suzhou) Robot Co., LTD. It is designed to empower the intelligent transformation of restaurants and banqueting rooms by replacing manual labor with machines to reduce operation costs and improve service efficiency. The product provides a full range of functions, including multipoint food delivery, one-touch tray return, call for delivery, multi-robot collaboration, smart obstacle avoidance, and autonomous recharging. By introducing the smart robot services, restaurants will be able to build a creative
brand image and enhance competitiveness

Measurement

Dimensions

Height: 1088mm Width: 466mm Length: 545mm Weight: 64kg

Contact Us

If you have any questions or suggestions, please leave a message, we will get in touch with you within 24 hours!