E

Triangulation LIDAR

RPLIDAR A1

Basic model

RPLIDAR A2

Cost effective

RPLIDAR A3

Multipoint interaction
E

TOF LIDAR

LPX-T1

AGV preferred

RPLIDAR S2

Indoor & Outdoor

RPLIDAR S3

Best performance in black objects

RPLIDAR C1

The newest model
E

Mapping Solution

Mapper M2

M2M2 Mapper

Slamkit

SLAM spatial localization
E

Robot Base

Hermes

Max loadweight 80KGS

Athena 2.0

Compact and flexible

Apollo

Autonomous Navigation
E

Robot

F3

food delivery robot

H2

hotel robot

P3 PRO

factory robot
E

Discount

Limited time special offer

LiDAR Procurement Season Shopping now up to 10% off

Triangulation LIDAR - Basic Model
  • RPLIDAR A1

Sweeping Robot/ Educational Robot/ AMR

SLAMTEC

Key Features

Scanning Range

0.15 - 12m

Working Range

0 - 360°

Scanning frequency

5.5Hz

Types of LIDAR

2D

Angular Resolution

RPLIDAR

Highlights

360° Full-scan

The RPLIDAR A1 utilizes a ranging that rotates clockwise, enabling 360° full-scan detection of the surrounding environment and producing a map of the area.

Comparison Under Different Conditions

The sample rate of LIDAR directly decides whether the robot can map quickly and accurately.RPLIDAR A1 improves the internal optical design and algorithm system to make the sample rate up to 8000 times/second.

Configurable Scan Rate from 2-10Hz

Users can adjust the scan rate by alternating the motor PWM signal

Easy to use

Ideal for Robot Navigation and Localization
RPLIDAR is the designed sensor for applying SLAM algorithm.

Plug and Play

Just connecting the RPLIDAR and a computer via a micro USB cable,users can use the RPlidar without any coding job.

CLASS 1 Laser Safety Standard

Using a modulated pulse type low-power infrared laser emitting light source, RPLIDAR A1 meets the Class 1 laser safety standard and is safe for human eye.

Measurement

Dimensions

Height: 96.8mm Width: 55mm Weight: 170g

Where to?

Applications

Contact Us

If you have any questions or suggestions, please leave a message, we will get in touch with you within 24 hours!