RPLIDAR is a low cost 2D LIDAR solution developed by RoboPeak Team.
It can scan 360° environment within 6 meter radius.
The output of RPLIDAR is very suitable to build map, do SLAM, or build 3D model.
SLAMAlg.
5.5Hz
6m
360°
RPLIDAR A1M1-R3 (legacy model)
RPLIDAR a1m8-R1 Core
RPLIDAR a1m8-R1 Development Kit
ROS Package
Notice: You still need RPLIDAR SDK to use this package
Arduino Support
Address: D-501 Shengyin Tower, 666 Shengxia Rd., Shanghai, China
Post Code: 200120
Tel: (+86) 21 68581569
Available: Mon. to Fri., 9am-6pm (Local time in China)
Email: sales at slamtec.com
If you meet any problem when using the product, please let us know.
Email: support at slamtec.com
Please contact our sales if you want to buy our products
Email: sales at slamtec.com
If you want to buy our product in bulk, or customize our product, please let us know.
Email: sales at slamtec.com