Home
Products Products
Cases
News
Buy
Support
About Us
Partner
Contact Us
Home
Products Products
News
Buy
Support
About Us
Join US
Contact Us
RPLIDAR A1

Dimension and Weight

Height:55mm Width:96.8mm Weight:170g

70.3mm

RPLIDAR A1 top view

96.8mm

70mm

RPLIDAR A1 side view

55mm

Key parameters

Recommended applications Vacuum robot,Home robot
Measuring Range 0.15m - 12m
Sampling Frequency 8K
Rotational Speed 5.5Hz
Angular Resolution ≤1°
Dimensions 96.8 x 70.3 x 55mm
System Voltage 5V
System Current 100mA
Power Consumption 0.5W
Output UART Serial (3.3 voltage level)
Temperature Range 0℃-40℃
Angular Range 360°
Range Resolution ≤1% of the range(≤12m)
≤2% of the range(12m~16m)
Accuracy 1% of the range(≤3 m)
2% of the range(3-5 m)
2.5% of the range(5-25m)

Read more about RPLIDAR A1 >

top
Contact us button
Support email button
WhatsApp button