Home
Products
Cases
News
Buy
Support
About Us
Partner
Contact Us
Home
Products
News
Buy
Support
About Us
Join US
Contact Us
RPLIDAR A3

Size and Weight

Height: 41mm     Width: 76mm      Weight: 190g

RPLIDAR A3 Size and Weight

Measurement Performance

Item Enhanced Mode Outdoor Mode
Application Scenarios Extreme performance Ideal for indoor environments with maximum ranging distance and sampling frequency. Extreme reliability Ideal for both outdoor and indoor environments with reliable resistance to daylight.
Distance Range White object: 25 meters White object: 20 meters
Dark object: 10 meters Dark object: TBD
Minimum Operating ranging 0.2m 0.2m
Sample Rate 16000 times per second 10000 times per second
Scan Rate Typical value: 10Hz (adjustable between 5Hz-15Hz)
Angular Resolution 0.225° 0.225°
Communication Interface TTL UART
Communication Speed 256000bps
Compatibility Support former SDK protocols
System Voltage 5V
System Current 450mA-600mA
Power Consumption 2.25W-3W
Output UART Serial (3.3 voltage level)
Temperature Range 0℃-40℃
Angular Range 360°
Range Resolution ≤1% of the range(≤12m)
≤2% of the range(12m~25m)
Accuracy 1% of the range(≤3 m)
2% of the range(3-5 m)
2.5% of the range(5-25m)
Read more about RPLIDAR A3 >
top