As an open source platform both in hardware and software, it is supported to run under Windows/Android/ios/Linux environment and provides all the SDK and design documents for free.
As an open source platform both in hardware and software, it is supported to run under
Windows/Android/ios/Linux environment and provides all the SDK and design documents for free.
It is small and simple for quick assembling and no extra hardware integration is required.
It has a simple structure,and users can launch and play it to quickly evaluate the feature and performance of the system.
| Item | Parameter | SDP Mini |
|---|---|---|
| Size and Weight | Maximum diameter Height Weight Major material |
185 mm±5mm 100 mm±5mm 0.85kg ±0.05kg Acrylic(Top board 4mm/bottom board 5mm) |
| Center of gravity | Height Location |
47mm 5mm back of the base center |
| Sensor performance | RPLIDAR |
Amount 1 |
| Mapping performance | Map definition Maximum mapping area |
5cm It varies from environment and battery life |
| Walking performance | Speed Maximum speed |
0.25m/s 0.35m/s |
| User interface | Hardware interface Software interface |
All the interfaces of Breakout 3.0 (Please refer to the SLAMWARE Kit Usermanual for details) ) SLAMWARE Windows/Android/iOS/Linux |
| Power dissipation and charging | Working hours Standby hours |
2hours 10hours |
| Charging Station |
|
8 AA batteries |
| Operating environment | Operating temperature Operating humidity |
-10℃ ~ 40℃ 30% ~ 70% |