Home
Products Products
Cases
News
Buy
Support
About Us
Partner
Contact Us
LPX-E3 Banner
LPX-E3 Page separator image

E3 series, 360° industrial field monitoring LiDAR

In response to the stringent requirements of the industrial sector, SLAMTEC has enhanced its software algorithms, upgraded hardware structures, and launched the LPX-E3 series of field monitoring Lidars, aimed at field monitoring applications, fully empowering the industrial sector.

  • 40m

    Monitoring radius

  • 360°

    All-round Monitoring

  • ≥80Klux

    Sunlight resistance

  • 0.1125°

    High resolution

  • Integrated field monitoring system
  • 64

    Field sets

LPX-E3 Page separator image

Integrated real-time field monitoring system with multiple output formats

The LPX-E3 is equipped with an integrated field monitoring application, allowing intrusion monitoring of pre-configured monitoring areas. It can be directly connected to existing PLC and other devices without relying on external computing systems for secondary development.

Regional monitoring lidar principle flow chart

*Field monitoring does not apply to the E3T and E3E series.The number of field sets is specific to each model.

Industrial Standard, High Reliability
LPX-E3 Page separator image

Industrial Standard, High Reliability

The LPX-E3 incorporates the state-of-the-art SL-DToF laser ranging core technology from SLAMTEC, meeting the stringent standards of industrial applications. It combines outstanding performance such as high precision, low reflectivity, and sunlight resistance, ensuring stable and reliable operation in industrial environments.

  • Field intrusion monitoring

    Field intrusion monitoring

  • Production line counting

    Production line counting

  • Passageway monitoring

    Passageway monitoring

  • Obstacle avoidance for AGV, AMR, Robots

    Obstacle avoidance for AGV, AMR, Robots

LPX-E3 Page separator image

64 Monitoring Field Sets to cater to various requirements

The LPX-E3 features three simultaneous monitoring fields and can store up to 64 monitoring field sets. It allows switching monitoring fields according to different scene requirements.

  • Monitoring area and area group diagram
  • Screenshot of the monitoring software interface

*Field monitoring does not apply to the E3T and E3E series.

LPX-E3 Page separator image

Exclusive ScanDesigner Configuration Software, Professional and User-friendly

The LPX-E3 offers exclusive ScanDesigner configuration software, enabling easy customization with features such as freehand field shape drawing, layer association, and configuration updates based on LiDAR installation positions.

  • Free graphics editing and drag-and-drop

    Free graphic editing and dragging

  • Flexible lidar placement

    Flexible Lidar placement adjustment

  • Innovative correlation mask mode

    Innovative associated masked mode

LPX-E3 Page separator image

Precise Detection of Objects with Low Reflectivity of 2%

The LPX-E3 employs the third-generation SL-dTOF technology from SLAMTEC, delivering excellent monitoring performance for detecting small objects and objects with extremely low reflectivity of 2%.

  • 2% accurate detection of low-reflectivity objects (photos taken with real objects)
  • 2% accurate detection of low-reflectivity objects (software interface)
80klux sunlight resistance
LPX-E3 Page separator image

80,000Lux Anti-interference Ability of Ambient Light

The LPX-E3 can withstand outdoor sunlight of up to 80Klux, empowering outdoor field monitoring and robot movement.

Compact size and easy to integrate
LPX-E3 Page separator image

Compact size, Easier integration

While maintaining powerful performance, the LPX-E3 possesses a sleek and compact design, making it convenient for embedding into various industrial applications.

LPX-E3 Page separator image

10 Years of R&D Research, Your Preferred Partner

10 years of LiDAR R&D experience
  • 10
    10 years of specialized development experience in LiDAR technology
  • Preferred partner

  • 70%
    The preferred choice our customers
  • 326
    Empowering market
    competitiveness with 326 patents
  • profession
    Professional pre-sales and after-sales technical support
  • 4000+
    Self-owned factory spanning 4000+
    square meters, ensuring
    reliable delivery
LPX-E3 Banner LPX-E3 Banner

E3 series, 360° industrial field monitoring LiDAR

In response to the stringent requirements of the industrial sector, SLAMTEC has enhanced its software algorithms, upgraded hardware structures, and launched the LPX-E3 series of field monitoring Lidars, aimed at field monitoring applications, fully empowering the industrial sector.

  • 40m

    Monitoring radius

  • 360°

    All-round Monitoring

  • ≥80Klux

    Sunlight resistance

  • 0.1125°

    High resolution

  • 64

    Field sets

  • Integrated field monitoring system

Integrated real-time field monitoring system with multiple output formats

The LPX-E3 is equipped with an integrated field monitoring application, allowing intrusion monitoring of pre-configured monitoring areas. It can be directly connected to existing PLC and other devices without relying on external computing systems for secondary development.

Regional monitoring lidar principle flow chart

*Field monitoring does not apply to the E3T and E3E series.The number of field sets is specific to each model.

Industrial Standard, High Reliability Industrial Standard, High Reliability

Industrial Standard, High Reliability

The LPX-E3 incorporates the state-of-the-art SL-DToF laser ranging core technology from SLAMTEC, meeting the stringent standards of industrial applications. It combines outstanding performance such as high precision, low reflectivity, and sunlight resistance, ensuring stable and reliable operation in industrial environments.

  • Field intrusion monitoring

    Field intrusion monitoring

  • Production line counting

    Production line counting

  • Passageway monitoring

    Passageway monitoring

  • Obstacle avoidance for AGV, AMR, Robots

    Obstacle avoidance for AGV, AMR, Robots

64 Monitoring Field Sets to cater to various requirements

The LPX-E3 features three simultaneous monitoring fields and can store up to 64 monitoring field sets. It allows switching monitoring fields according to different scene requirements.

  • Monitoring area and area group diagram
  • Screenshot of the monitoring software interface

*Field monitoring does not apply to the E3T and E3E series.

Exclusive ScanDesigner Configuration Software, Professional and User-friendly

The LPX-E3 offers exclusive ScanDesigner configuration software, enabling easy customization with features such as freehand field shape drawing, layer association, and configuration updates based on LiDAR installation positions.

  • Free graphics editing and drag-and-drop

    Free graphic editing and dragging

  • Flexible lidar placement

    Flexible Lidar placement adjustment

  • Innovative correlation mask mode

    Innovative associated masked mode

Precise Detection of Objects with Low Reflectivity of 2%

The LPX-E3 employs the third-generation SL-dTOF technology from SLAMTEC, delivering excellent monitoring performance for detecting small objects and objects with extremely low reflectivity of 2%.

  • 2% accurate detection of low-reflectivity objects (photos taken with real objects)
  • 2% accurate detection of low-reflectivity objects (software interface)
80klux sunlight resistance 80klux sunlight resistance

80,000Lux Anti-interference Ability of Ambient Light

The LPX-E3 can withstand outdoor sunlight of up to 80Klux, empowering outdoor field monitoring and robot movement.

Compact size and easy to integrate Compact size and easy to integrate

Compact size, Easier integration

While maintaining powerful performance, the LPX-E3 possesses a sleek and compact design, making it convenient for embedding into various industrial applications.

10 Years of R&D Research, Your Preferred Partner

  • 10 years of LiDAR R&D experience
    10
    10 years of specialized development experience in LiDAR technology
  • NVIDIA partner

    Preferred partner

  • 70% of customers' choice
    70%
    The preferred choice our customers
  • 326 patents empower market competitiveness
    326
    Empowering market
    competitiveness with 326 patents
  • Professional pre-sales and after-sales technical support
    profession
    Professional pre-sales and after-sales technical support
  • 4,000+ square meters of self-owned factory, guaranteed delivery
    4000+
    Self-owned factory spanning 4000+
    square meters, ensuring
    reliable delivery
top
Contact us button
Support email button
WhatsApp button