Home
Products Products
Cases
News
Buy
Support
About Us
Partner
Contact Us
48V Hermes banner
48V Hermes used in embodied intelligent robot scenarios

Creating 48V high-power power output
for embodied intelligent robots

Hermes is equipped with a 48V30AH ultra large capacity battery, providing a maximum discharge rate of 1C, meeting the high instantaneous start-up power requirements of intelligent robots with single or double arms, and providing better long-term stable operation.

48V Hermes platform rear view

48V Hermes Chassis

The 48V Hermes is a universal chassis designed by SLAMTEC for embodied Al robotics.Supporting 48V/30A output, it meets the power demands of joint modules and robotic arms in this sector.
It also accommodates higher endurance and power requirements across other industries.Multiple industry-leading embodied Al enterprises have adopted it for stable batch deployment.

48V Hermes battery capacity specifications

Standard Lithium Iron Phosphate Battery

48V Hermes : 30Ah Lithium Iron Phosphate Battery

48V Hermes Multi-Floor Moving Diagram

Cross-Floor Moving Solution, Smart Delivery

SLAMTEC HERMES is equipped with SLAMTEC’s proprietary cross-floor moving solution, which is capable of automatically swapping between different floor maps. The robot provides cross-floor path-finding and obstacle avoidance functionality to realize smart delivery for commercial scenarios such as hotels, restaurants, buildings, and commercial centers.

48V Hermes Integrated Intelligent Elevator Control Solution

Smart Elevator Control for Self-Ride Elevators

SLAMTEC HERMES supports the integration of SLAMTEC’s smart elevator control solution with most elevators on the market. SLAMTEC HERMES can monitor elevator statuses in real time, supports multiple elevator call modes, and realizes smart robot calling and self-riding.

48V Hermes lidar configuration scan diagram

Dual LiDAR Configuration + Depth Vision SLAM

Hermes is equipped with dual LiDAR and multiple depth vision sensors to handle complex and low obstacle detection, ensuring stable and reliable localization and navigation.

Main LIDAR

Low Obstacle Detection LIDAR

48V Hermes incorporates physical safety detection sensors

Dedicated Safety Sensor

To ensure safety in complex and dynamic environments, SLAMTEC HERMES provides collision avoidance and boundary sensors to eliminate the collision and falling risks of obstacles such as steps, and bar tables and chairs.

48V Hermes with built-in expandable Android system

Built-In Standalone Scalable Android System, No Hardware Required

The built-in scalable Android system of SLAMTEC HERMES helps save costs as it does not require additional hardware or computing resources.

48V Hermes navigation system is highly adaptable to environmental changes

Highly Reliable Path-Finding and Strong Adaptability to Environmental Changes

SLAMTEC HERMES uses SLAMTEC’s proprietary localization and navigation system to provide cutting-edge and highly reliable path-finding functionality. SLAMTEC HERMES is capable to work correctly in many complex environments, such as heavily changing environment (ex. changing rate up to 60%), and the environment full of active obstacles (ex. people).

48V Hermes hill climbing and obstacle crossing capabilities illustration

Outstanding Ramp Climbing and Obstacle Crossing Performance

Hermes boasts a 10° climbing capability and performs excellently on thick carpets. Its 20mm obstacle crossing capability makes Hermes suitable for a wide range of applications.

The ability of Hermes to avoid an obstacle up to 20 mm in height

Hermes features 10° obstacle passing capability

48V Hermes in deployment and operation scenarios

Simple Deployment, Easy O&M, and One-Stop Service Installation and On-site Configuration

Built on SLAMTEC’s autonomous localization and navigation solution, SLAMTEC HERMES does not require scenario-based adjustment or QR code navigation. SLAMTEC provides users of the SLAMTEC HERMES with professional backend cloud services, and installation and on-site configuration scenarios for smart elevator control hardware. SLAMTEC’s professional technicians provide on-site, one-stop, zero-deployment, simple O&M, and worry-free services.

48V Hermes Cloud Multi-Machine Collaboration

Cloud Layer Multi-Robot Collaboration + Multi-Point Delivery Support

SLAMTEC HERMES supports local area network (LAN) and cloud base collaborative operations, along with the dynamic adjustment of both speed and delivery routes in accordance with the environment to realize efficient, safe, and reliable multi-point delivery.

48V Hermes More Features Icon Combination

Other SLAMTEC HERMES Features

Rich port options
high scalability

Windows/Linux/Android/iOS
Platform Development Supported

No Network
Restrictions

Autonomous
Recharging

5G Dual-Band Wi-Fi

Remote Cloud
Management

Case Presentation

  • 48V Hermes Delivery Robot Case Study
  • 48V Hermes Inspection Robot Case Study
  • 48V Hermes Composite Robot Case Study
  • 48V Hermes robotic arm case study
  • 48V Hermes Delivery Robot Case Study
Home
Products Products
News
Buy
Support
About Us
Join US
Contact Us
48V Hermes banner 48V Hermes banner
48V Hermes used in embodied intelligent robot scenarios 48V Hermes used in embodied intelligent robot scenarios

Creating 48V high-power power output
for embodied intelligent robots

Hermes is equipped with a 48V30AH ultra large capacity battery, providing a maximum discharge rate of 1C, meeting the high instantaneous start-up power requirements of intelligent robots with single or double arms, and providing better long-term stable operation.

48V Hermes platform rear view 48V Hermes platform rear view

The 48V Hermes is a universal chassis designed by SLAMTEC for embodied Al robotics.Supporting 48V/30A output, it meets the power demands of joint modules and robotic arms in this sector.
It also accommodates higher endurance and power requirements across other industries.Multiple industry-leading embodied Al enterprises have adopted it for stable batch deployment.

48V Hermes battery capacity specifications 48V Hermes battery capacity specifications

Cross-Floor Moving Solution, Smart Delivery

SLAMTEC HERMES is equipped with SLAMTEC’s proprietary cross-floor moving solution, which is capable of automatically swapping between different floor maps. The robot provides cross-floor path-finding and obstacle avoidance functionality to realize smart delivery for commercial scenarios such as hotels, restaurants, buildings, and commercial centers.

48V Hermes Multi-Floor Moving Diagram 48V Hermes Multi-Floor Moving Diagram

Smart Elevator Control for Self-Ride Elevators

SLAMTEC HERMES supports the integration of SLAMTEC’s smart elevator control solution with most elevators on the market. SLAMTEC HERMES can monitor elevator statuses in real time, supports multiple elevator call modes, and realizes smart robot calling and self-riding.

48V Hermes Integrated Intelligent Elevator Control Solution 48V Hermes Integrated Intelligent Elevator Control Solution

Dual LiDAR Configuration + Depth Vision SLAM

Hermes is equipped with dual LiDAR and multiple depth vision sensors to handle complex and low obstacle detection, ensuring stable and reliable localization and navigation.

Main LIDAR Low Obstacle Detection LIDAR
48V Hermes lidar configuration scan diagram 48V Hermes lidar configuration scan diagram

Dedicated Safety Sensor

To ensure safety in complex and dynamic environments, SLAMTEC HERMES provides collision avoidance and boundary sensors to eliminate the collision and falling risks of obstacles such as steps, and bar tables and chairs.

48V Hermes incorporates physical safety detection sensors 48V Hermes incorporates physical safety detection sensors

Built-In Standalone Scalable Android System, No Hardware Required

The built-in scalable Android system of SLAMTEC HERMES helps save costs as it does not require additional hardware or computing resources.

48V Hermes with built-in expandable Android system 48V Hermes with built-in expandable Android system

Highly Reliable Path-Finding and Strong Adaptability to Environmental Changes

SLAMTEC HERMES uses SLAMTEC’s proprietary localization and navigation system to provide cutting-edge and highly reliable path-finding functionality. SLAMTEC HERMES is capable to work correctly in many complex environments, such as heavily changing environment (ex. changing rate up to 60%), and the environment full of active obstacles (ex. people).

48V Hermes navigation system is highly adaptable to environmental changes 48V Hermes navigation system is highly adaptable to environmental changes

Outstanding Ramp Climbing and Obstacle Crossing Performance

Hermes boasts a 10° climbing capability and performs excellently on thick carpets. Its 20mm obstacle crossing capability makes Hermes suitable for a wide range of applications.

The ability of Hermes to avoid an obstacle up to 20 mm in height Hermes features 10° obstacle passing capability
48V Hermes hill climbing and obstacle crossing capabilities illustration 48V Hermes hill climbing and obstacle crossing capabilities illustration

Simple Deployment, Easy O&M, and One-Stop Service Installation and On-site Configuration

Built on SLAMTEC’s autonomous localization and navigation solution, SLAMTEC HERMES does not require scenario-based adjustment or QR code navigation. SLAMTEC provides users of the SLAMTEC HERMES with professional backend cloud services, and installation and on-site configuration scenarios for smart elevator control hardware. SLAMTEC’s professional technicians provide on-site, one-stop, zero-deployment, simple O&M, and worry-free services.

48V Hermes in deployment and operation scenarios 48V Hermes in deployment and operation scenarios

Cloud Layer Multi-Robot Collaboration + Multi-Point Delivery Support

SLAMTEC HERMES supports local area network (LAN) and cloud base collaborative operations, along with the dynamic adjustment of both speed and delivery routes in accordance with the environment to realize efficient, safe, and reliable multi-point delivery.

48V Hermes Cloud Multi-Machine Collaboration 48V Hermes Cloud Multi-Machine Collaboration

Standard Lithium Iron Phosphate Battery

48V Hermes : 30Ah Lithium Iron Phosphate Battery

48V Hermes More Features Icon Combination 48V Hermes More Features Icon Combination

Other SLAMTEC HERMES Features

Rich port options
high scalability
Windows/Linux/Android/iOS
Platform Development Supported
No Network
Restrictions
Autonomous
Recharging
5G Dual-Band Wi-Fi Remote Cloud
Management
48V Hermes Delivery Robot Case Study 48V Hermes Delivery Robot Case Study

Case Presentation

top
Contact us button
Support email button
WhatsApp button