LPX-E3
40m monitoring radius, 0.1125° high resolution, supports up to 64 monitoring zones, ≥80 klux sunlight resistance
40m monitoring radius, 0.1125° high resolution, supports up to 64 monitoring zones, ≥80 klux sunlight resistance
40m ranging radius, 60kHz sampling rate, ±30mm ranging accuracy, IP66 protection, ≥80 klux sunlight resistance
12m ranging radius, 360° full-angle scanning, 5kHz sampling rate, weighs only 110g
40m ranging radius, 360° full-angle scanning, 32kHz sampling rate, 80 klux sunlight resistance, compact size
30m ranging radius, 360° full-angle scanning, 32kHz sampling rate, 80 klux sunlight resistance
25m ranging radius, 360° full-angle scanning, 16kHz sampling rate, suitable for indoor and outdoor use
16m ranging radius, 360° full-angle scanning, 16kHz sampling rate, brushless motor with low noise
12m ranging radius, 360° full-angle scanning, 8kHz sampling rate, low cost, long lifespan
48V 30Ah high-capacity battery, dual LiDAR configuration with depth visual SLAM
Laser and vision fusion navigation, 300kg payload capacity, multiple expansion forms with lifting and non-lifting options
Multi-sensor fusion navigation, 360° blind-spot-free protection, 100kg payload capacity
Compact 429×460×237mm body, passes through 55cm narrow aisles, 60kg payload capacity
Dual LiDAR configuration with depth visual SLAM, optimized for commercial service scenarios, 80kg payload capacity
Compact 26×85×98mm form factor with built-in computing power, pixel-level semantic understanding, designed for embodied intelligence
LiDAR, stereo vision, and IMU fusion with AI deep learning, supports ultra-large mapping areas, ready to use at startup
40m ranging radius, ready to use on power-up, high-quality mapping for large-scale environments
A commercial solution providing localization and mapping capabilities, enabling environmental modeling and autonomous positioning for robots