LPX-E3
40m monitoring radius, 0.1125° high resolution, supports up to 64 monitoring zones, ≥80 klux sunlight resistance
SLAMTEC's LPX industrial LiDAR series is designed for industrial applications with clear requirements for stability, accuracy, and long-term reliable operation. As an industrial-grade LiDAR solution, it is widely used in sensing, monitoring, and safety-related tasks across various industrial environments.
In industrial logistics and automation systems, the LPX-T1 is commonly applied in AGV platforms and industrial robots for navigation, obstacle avoidance, and environment perception. In complex environments such as factories and warehouses, where spatial structures are dense and equipment is highly concentrated, the LPX-T1 delivers high-quality scan data through a higher sampling rate, enabling AGV systems to maintain stable localization and path planning during long-term operation.
Beyond robot platforms, the LPX-E3 is frequently used in area monitoring and industrial safety applications. By continuously scanning designated zones, the system can detect changes such as entry, presence, or boundary crossing of personnel or objects. Combined with software-based configuration, it supports flexible monitoring area setup to meet industrial requirements for area monitoring and safety management.
In terms of product positioning, the LPX industrial LiDAR series emphasizes industrial-grade durability and environmental adaptability. It is suitable for operating conditions involving dust, vibration, or electromagnetic interference. For industrial system integration projects that require long-term stable operation and high sensing reliability, the LPX series provides an engineering-ready, predictable, and easy-to-deploy industrial-grade LiDAR solution.
LPX-E3 is primarily designed for industrial area monitoring and safety applications, focusing on stable detection and strong resistance to environmental interference, with flexible zone configuration supported by dedicated software. LPX-T1 targets AGV and industrial robot applications, emphasizing ranging performance, scanning speed, and dynamic environment perception, making it more suitable for mobile platforms.
Under standard operating conditions, RPLIDAR is designed to support approximately five years of continuous operation (24/7). Its structural design and opto-magnetic approach help reduce mechanical wear and support long-term stable performance.
Yes. LPX-E3 industrial LiDAR supports flexible configuration of monitoring and detection zones through SLAMTEC's software tools. Users can define different zones and trigger logic based on on-site requirements, making it easier to integrate into industrial safety and monitoring systems.
Industrial safety monitoring requires high stability, strong resistance to interference, and continuous operation. Compared with common sensors, industrial LiDAR provides more reliable distance and area detection data, making it better suited for critical safety tasks such as personnel protection and hazardous zone monitoring.
SLAMTEC's LiDAR products meet the compliance requirements of many common overseas markets, including CE, FCC, and KC, and are suitable for projects targeting the European, North American, and some Asian markets. Please contact us for specific certification details.