RPLIDAR A3
25m ranging radius, 360° full-angle scanning, 16kHz sampling rate, suitable for indoor and outdoor use
25m ranging radius, 360° full-angle scanning, 16kHz sampling rate, suitable for indoor and outdoor use
16m ranging radius, 360° full-angle scanning, 16kHz sampling rate, brushless motor with low noise
12m ranging radius, 360° full-angle scanning, 8kHz sampling rate, low cost, long lifespan
The RPLIDAR A Series is a triangulation-based LiDAR line designed with a focus on stability and cost efficiency. It is commonly used in mobile robot projects with clearly defined product architectures and is widely adopted as a practical LiDAR solution for indoor robot navigation.
In real-world deployments, many robot manufacturers choose the RPLIDAR A Series not to pursue extreme performance specifications, but for its long-term reliability in indoor navigation scenarios. In structured environments such as warehouses, office buildings, and shopping malls, the RPLIDAR A Series continuously delivers stable ranging and scanning data to support robot navigation functions including localization, obstacle avoidance, and basic path planning.
For robot products that require large-scale deployment or long-term maintenance, the mature technical approach of the RPLIDAR A Series helps reduce engineering risks, shorten overall development cycles, and lower system tuning and maintenance costs. As a result, it is frequently selected as a foundational LiDAR solution for entry-level or mass-produced robots.
When higher requirements arise for sensing range or environmental adaptability, systems based on the RPLIDAR A Series can be smoothly upgraded to other SLAMTEC LiDAR series within the existing system architecture, enabling a seamless transition to more advanced applications.
In basic navigation tasks, triangulation LiDAR offers stable data output and relatively low dependence on environmental texture and color, providing structured distance information under controlled lighting conditions for reliable obstacle avoidance and localization. Its limitations include shorter ranging distance and more limited environmental adaptability, making it better suited for indoor or structured environments.
Under standard operating conditions, RPLIDAR is designed to support approximately five years of continuous operation (24/7). Its structural design and opto-magnetic approach help reduce mechanical wear and support long-term stable performance.
Entry-level and mass-produced robots often prioritize system maturity, operational stability, and overall cost control. Triangulation LiDAR has been widely validated in indoor mobile robot applications, forming a mature technical approach with well-established algorithms, hardware interfaces, and engineering experience, making it suitable for large-scale deployment.
Within SLAMTEC's LiDAR portfolio, the RPLIDAR A Series is positioned as an entry- to mid-level two-dimensional LiDAR line, focusing on a balance between performance, cost, and ease of integration. For applications requiring longer ranging distance, stronger environmental adaptability, or higher-level capabilities, higher-spec RPLIDAR S Series products can be considered.
SLAMTEC's LiDAR products meet the compliance requirements of many common overseas markets, including CE, FCC, and KC, and are suitable for projects targeting the European, North American, and some Asian markets. Please contact us for specific certification details.