17621250496
Home
Products Products
Cases
News
Buy
Support
About Us
Partner
Contact Us

Aurora S: Fully Integrated AI Spatial Perception System

Deeply integrating vision, inertial navigation, and SLAMTEC’s self-developed AI-VSLAM technology

LPX E3,Industrial Field Monitoring LiDAR

40m Monitoring radius,0.1125° High resolution,64 Field sets,≥80Klux

RPLIDAR S3 SL-Dtof lidar sensor

40m ,32KHz, 0.1125°, Indoor and Outdoor

RPLIDAR A2 360° LiDAR

16m/12m measuring radius, 4cm ultra-thin design, ideal for robot mapping and navigation

48V Hermes Platform for Embodied Intelligent Robots

Equipped with a 48V 30AH high-capacity battery, dual LiDAR setup, depth-vision SLAM

Phoebus P350 Industrial Robot Platform

300KG load capacity, 60CM superior passability, laser-vision fusion navigation

top
Contact us button
Support email button
WhatsApp button