Home
Products Products
Cases
News
Buy
Support
About Us
Partner
Contact Us
Apollo 2.0 banner
Apollo 2.0 empowers rapid development of applications across all scenarios
Spacing between page sections

Apollo 2.0, based on SLAMWARE 3.0 autonomous localization and navigation system and multi-sensor data fusion, features a completely upgraded algorithm, hardware, and structure to achieve high-precision localization and navigation. It offers better environmental adaptability, versatility, and durability for all-scenario application development and product deployment.

Spacing between page sections

Multi-Sensor Fusion Navigation, 360° Protection

Equipped with rich sensor data, it can build high-precision maps for large scenes. It handles stationary, moving, and low obstacles accurately, ensuring stable and reliable localization, navigation, and obstacle avoidance.

Spacing between page sections
Apollo 2.0 is equipped with dual lidars to detect low-lying obstacles

Dual LIDAR Configuration, Detect Obstacles as low as 3cm

Main LIDAR
Low Obstacle Detection LIDAR

Industrial Safety Rim

Apollo 2.0 features a physical collision sensor

Automotive-grade Ultrasonic, 0 Error Trigger Rate

Apollo 2.0 features ultrasonic sensors
Spacing between page sections

Strong Mobility, IP54 High Protection Level

Apollo 2.0 features an enclosed bottom structure, dual-row independent suspension casters, and 60mm trench-crossing capability, providing maximum mobility performance. Its interfaces are compatible with existing chassis mounting holes in the market, ensuring high integration and easy replacement.

IP54 Protection Rating

Waterproof and Dustproof
Apollo 2.0 has an IP54 protection rating for water and dust resistance
Apollo 2.0 features a closed bottom to prevent foreign object intrusion

Enclosed Bottom

Difficult for Foreign Objects to Intrude,
Protects Critical Components

Dual-Row Industrial Casters

Stable Operation in Any Direction
Apollo 2.0 operates stably using double-row industrial casters
Apollo 2.0 hill climbing and obstacle crossing capability data demonstration

Strong Climbing and Trench Crossing Capability

Up to 2cm Vertical Trench Crossing
Up to 6cm Horizontal Trench Crossing
Up to 10° Slope Climbing

Compatible with Common Chassis Mounting Holes

Highly Integratable
Apollo 2.0 mounting hole diagram - high integration
Spacing between page sections
Spacing between page sections

High Navigation Accuracy, Multiple Modes

Apollo 2.0 supports multiple navigation modes, precise docking with reflectors, customizable track direction, and rolling travel log storage (black box). It offers high-precision positioning and a more user-friendly experience.

Directional Track Mode and Track Priority Mode

Apollo 2.0 track custom navigation mode
Spacing between page sections

High Navigation Accuracy, Multiple Modes

Apollo 2.0 supports multiple navigation modes, precise docking with reflectors, customizable track direction, and rolling travel log storage (black box). It offers high-precision positioning and a more user-friendly experience.

Directional Track Mode and Track Priority Mode

Apollo 2.0 track priority navigation mode
Spacing between page sections

High Navigation Accuracy, Multiple Modes

Apollo 2.0 supports multiple navigation modes, precise docking with reflectors, customizable track direction, and rolling travel log storage (black box). It offers high-precision positioning and a more user-friendly experience.

Precise Docking with Reflectors

Accuracy error: ±1.5cm
Angular error: ±3°
Apollo 2.0 supports precise navigation with reflectors
Spacing between page sections

High Navigation Accuracy, Multiple Modes

Apollo 2.0 supports multiple navigation modes, precise docking with reflectors, customizable track direction, and rolling travel log storage (black box). It offers high-precision positioning and a more user-friendly experience.

High-Precision Localization

Apollo 2.0 high-precision positioning operation
Spacing between page sections

High Navigation Accuracy, Multiple Modes

Apollo 2.0 supports multiple navigation modes, precise docking with reflectors, customizable track direction, and rolling travel log storage (black box). It offers high-precision positioning and a more user-friendly experience.

Built-in“Black Box”,Multiple Safety Guarantees

Apollo 2.0 supports enhanced security for driving log storage
Spacing between page sections

15KV ESD Protection, Adapts to Harsh Environments

Apollo 2.0 continuously optimizes materials, wiring, connectors, and other hardware, providing up to 15KV air discharge capability. It is suitable for applications in harsh industrial environments, ensuring more stable performance.

Spacing between page sections
Apollo 2.0 has 15KV ESD protection
Spacing between page sections
Spacing between page sections

Adopts Lithium Iron Phosphate Battery

Apollo 2.0 comes standard with a lithium iron phosphate battery, meeting various needs such as stability, safety, large capacity, long endurance, and long lifespan. It supports fast charging and wired charging modes, improving the working efficiency of the robot base.

Apollo 2.0 standard configuration with a lithium iron phosphate battery

*Optional 35Ah Ternary Lithium Battery

30AhBattery Capacity

14hFull Load Operation

2000Full Charge and Discharge Cycles

Higher Discharge Rate

More Stable and Safer Usage

Spacing between page sections
Spacing between page sections

More Features, Performance Upgrades

Spacing between page sections
  • Apollo 2.0 features a circular design, maximizing space utilization

    Circular Design,Maximize Space Utilization

  • Apollo 2.0 LED strip displays real-time operating status

    5-Color LED Light Strip Interaction,Real-Time Operation Status Display

  • Apollo 2.0 features autonomous recharging for high charging efficiency

    Autonomous Charging, High Charging Efficiency

  • Apollo 2.0 can autonomously go on and off elevators

    Autonomous Elevator Access, IoT Integration

Spacing between page sections
Spacing between page sections

Recommended Application Scenarios

Spacing between page sections
  • Applications in smart factories

    Smart Factory

  • Applications in smart hotels and restaurants

    Smart Hotel and Restaurant

  • Applications in smart buildings

    Smart Building

  • Applications in smart retail

    Smart Retail

  • Applications in smart inspection

    Smart Inspection

  • Applications in smart healthcare

    Smart Medical

Spacing between page sections
Apollo 2.0 banner Apollo 2.0 banner
Apollo 2.0 empowers rapid development of applications across all scenarios Apollo 2.0 empowers rapid development of applications across all scenarios

Apollo 2.0, based on SLAMWARE 3.0 autonomous localization and navigation system and multi-sensor data fusion, features a completely upgraded algorithm, hardware, and structure to achieve high-precision localization and navigation. It offers better environmental adaptability, versatility, and durability for all-scenario application development and product deployment.

Multi-Sensor Fusion Navigation, 360° Protection

Equipped with rich sensor data, it can build high-precision maps for large scenes. It handles stationary, moving, and low obstacles accurately, ensuring stable and reliable localization, navigation, and obstacle avoidance.

Apollo 2.0 is equipped with dual lidars to detect low-lying obstacles

Dual LIDAR Configuration, Detect Obstacles as low as 3cm

Main LIDAR
Low Obstacle Detection LIDAR

Industrial Safety Rim

Apollo 2.0 features a physical collision sensor

Automotive-grade Ultrasonic, 0 Error Trigger Rate

Apollo 2.0 features ultrasonic sensors

Strong Mobility, IP54 High Protection Level

Apollo 2.0 features an enclosed bottom structure, dual-row independent suspension casters, and 60mm trench-crossing capability, providing maximum mobility performance. Its interfaces are compatible with existing chassis mounting holes in the market, ensuring high integration and easy replacement.

Apollo 2.0 has an IP54 protection rating for water and dust resistance

IP54 Protection Rating

Waterproof and Dustproof
Apollo 2.0 features a closed bottom to prevent foreign object intrusion

Enclosed Bottom

Difficult for Foreign Objects to Intrude,
Protects Critical Components
Apollo 2.0 operates stably using double-row industrial casters

Dual-Row Industrial Casters

Stable Operation in Any Direction
Apollo 2.0 hill climbing and obstacle crossing capability data demonstration

Strong Climbing and Trench Crossing Capability

Up to 2cm Vertical Trench Crossing
Up to 6cm Horizontal Trench Crossing
Up to 10° Slope Climbing
Apollo 2.0 mounting hole diagram - high integration

Compatible with Common Chassis Mounting Holes

Highly Integratable
Spacing between page sections

High Navigation Accuracy, Multiple Modes

Apollo 2.0 supports multiple navigation modes, precise docking with reflectors, customizable track direction, and rolling travel log storage (black box). It offers high-precision positioning and a more user-friendly experience.

Directional Track Mode and Track Priority Mode

Apollo 2.0 track custom navigation mode

High Navigation Accuracy, Multiple Modes

Apollo 2.0 supports multiple navigation modes, precise docking with reflectors, customizable track direction, and rolling travel log storage (black box). It offers high-precision positioning and a more user-friendly experience.

Directional Track Mode and Track Priority Mode

Apollo 2.0 track priority navigation mode

High Navigation Accuracy, Multiple Modes

Apollo 2.0 supports multiple navigation modes, precise docking with reflectors, customizable track direction, and rolling travel log storage (black box). It offers high-precision positioning and a more user-friendly experience.

Precise Docking with Reflectors

Accuracy error: ±1.5cm
Angular error: ±3°
Apollo 2.0 supports precise navigation with reflectors

High Navigation Accuracy, Multiple Modes

Apollo 2.0 supports multiple navigation modes, precise docking with reflectors, customizable track direction, and rolling travel log storage (black box). It offers high-precision positioning and a more user-friendly experience.

High-Precision Localization

Apollo 2.0 high-precision positioning operation

High Navigation Accuracy, Multiple Modes

Apollo 2.0 supports multiple navigation modes, precise docking with reflectors, customizable track direction, and rolling travel log storage (black box). It offers high-precision positioning and a more user-friendly experience.

Built-in“Black Box”,Multiple Safety Guarantees

Apollo 2.0 supports enhanced security for driving log storage

15KV ESD Protection, Adapts to Harsh Environments

Apollo 2.0 continuously optimizes materials, wiring, connectors, and other hardware, providing up to 15KV air discharge capability. It is suitable for applications in harsh industrial environments, ensuring more stable performance.

Apollo 2.0 has 15KV ESD protection

Adopts Lithium Iron Phosphate Battery

Apollo 2.0 comes standard with a lithium iron phosphate battery, meeting various needs such as stability, safety, large capacity, long endurance, and long lifespan. It supports fast charging and wired charging modes, improving the working efficiency of the robot base.

30AhBattery Capacity

14hFull Load Operation

2000Full Charge and Discharge Cycles

Higher Discharge Rate

More Stable and Safer Usage

Apollo 2.0 standard configuration with a lithium iron phosphate battery
*Optional 35Ah Ternary Lithium Battery

More Features, Performance Upgrades

  • Apollo 2.0 features a circular design, maximizing space utilization

    Circular Design,Maximize Space Utilization

  • Apollo 2.0 LED strip displays real-time operating status

    5-Color LED Light Strip Interaction,Real-Time Operation Status Display

  • Apollo 2.0 features autonomous recharging for high charging efficiency

    Autonomous Charging, High Charging Efficiency

  • Apollo 2.0 can autonomously go on and off elevators

    Autonomous Elevator Access, IoT Integration

Recommended Application Scenarios

  • Applications in smart factories

    Smart Factory

  • Applications in smart hotels and restaurants

    Smart Hotel and Restaurant

  • Applications in smart buildings

    Smart Building

  • Applications in smart retail

    Smart Retail

  • Applications in smart inspection

    Smart Inspection

  • Applications in smart healthcare

    Smart Medical

top
Contact us button
Support email button
WhatsApp button