Home
Products Products
Cases
News
Buy
Support
About Us
Partner
Contact Us
Aurora S banner
  • Built-in Computing Power Icon
    Built-in computing algorithms with direct output of mapping and localization result
  • AI-VSLAM Icon
    Self-developed AI-VSLAM engine designed to meet demanding requirements
  • Fisheye Camera Icon
    180° fisheye colour camera
  • Ultra Wide-angle Icon
    120° Ultra-wide angle stereo depth vision (end-to-end deep learning solution)
  • Pixel-level Icon
    Pixel-level semantic recognition of over hundred of objects
  • Modal Fusion Icon
    Multi-modal fusion for semantic mapping
  • 3D Reconstruction Icon
    One-click dense 3D reconstruction, support 3DGS solutions
  • Embodied Intelligence Icon
    Seamless integration with VLA/VLN training systems for embodied AI
  • Open Platform Icon
    Open platform supporting various SDKs including C++, ROS1/ROS2, and Python
  • Compact Size Icon
    Compactfully integrated design

Aurora S is the new-generation fully integrated AI spatial perception system from SLAMTEC's Insight Series. By deeply integrating vision, inertial navigation, and SLAMTEC's self-developed AI-VSLAM technology, it provides robots and intelligent agents with out-of-the-box high-precision 3D perception, mapping, and semantic understanding. This greatly lowers integration and development barriers, accelerates the deployment of intelligent applications, and serves as a dedicated perception system for the era of embodied intelligence.

Aurora S Block Diagram

Built-in Intelligence , Beyond a Sensor

Aurora S integrates AI-VSLAM for full-scene 3D mapping and localization, stereo depth estimation, semantic recognition, and dedicated compute hardware. It delivers real-time, high-quality spatial perception outputs—mapping, localization, and more—directly to the user, without the need for additional compute resources or in-house algorithm development.

PhotoReal Mapping , : Redefining SLAM for the Embodied AI Era

Unlike traditional SLAM systems that output only sparse point clouds, Aurora S employs built-in deep learning multimodal perception to generate dense, richly textured maps with precise localization. Its semantic recognition engine enhances geometric maps with real-time semantic labeling, ushering spatial navigation into the multimodal perception era—purpose-built for embodied intelligence.

Real Mountain Range Map
  • Traditional SLAM System Demo

    Traditional SLAM System

  • Aurora built dense texture map

    Dense Textured Map by Aurora

Next-Generation AI-VSLAM , : Built for Extreme Challenges

Aurora S integrates SLAMTEC's self-developed AI-VSLAM system, replacing traditional rule-based methods with deep learning. From uneven open fields to vast outdoor spaces spanning millions of square meters, and even highly complex indoor environments, Aurora S has proven its stability and reliability under the toughest conditions.

  • Traditional Feature Extraction Effect

    Unordered feature points with traditional extraction

  • Aurora Deep Learning Solution

    Aurora Deep Learning Solution

Unshaken by Swaying Grass , Delivering Outstanding Performance

In uneven, grassy environments where traditional solutions often struggle or even lose tracking, Aurora excels. It effectively filters out environmental disturbances, keenly captures subtle features in the scene, and continuously delivers high-quality localization and mapping data.

  • Traditional Method Position Loss

    Traditional Solution: Localization Gap

  • Aurora Method Stable Localization

    Aurora Solution: Stable Localization

Real-Time Loop Closure , & Relocalization

Built-in AI-VSLAM enables online loop detection and error correction, delivering precise, reliable mapping without external compute.

Dense Depth Perception , Without Extra Sensors

Aurora S integrates a binocular dense depth sensing system that delivers wide-angle point clouds (120° HFOV) at 15 fps. Powered by an end-to-end deep learning pipeline, it maintains stable performance even in weak-texture or high-glare environments, with strict pixel-level alignment to RGB imagery. Users can directly leverage this data for real-time obstacle detection and 3D scene reconstruction—without additional sensors.

From Spatial Localization , to Spatial Intelligence

Aurora S integrates a high-performance real-time semantic segmentation and object recognition engine, delivering pixel-level results. It supports recognition of 18 outdoor scene categories and over 80 indoor object types, providing foundational support for VLN and VLA. The system also allows customized recognition tasks, integrates depth data to generate semantic maps, and advances spatial intelligence.

Aurora S Interface Structure

Plug-and-Play , No External Dependencies

Rich interfaces and expandability, supporting DC 9–24V power supply or USB Type-C PD3.0

Open and Flexible Platform ,
Support Various SDKs and platforms

  • C++ Icon

    C++

  • Python Icon

    Python

  • macOS Icon

    macOS

  • ROS Icon

    ROS1/ROS2

Aurora provides the Remote UI visualization tool and Remote SDK, enabling fast implementation of advanced functions such as dense mapping, semantic mapping, and 3DGs reconstruction.

Use Aurora for fast 3DGs map reconstruction

Use Case Scenarios

  • Applied to Humanoid Robots

    Humanoid robots

  • Applied to Quadruped Robots

    Quadruped robots

  • Applied to Outdoor Robots

    Outdoor Robotics Lawn mowers, smart agriculture, yard inspection

    Applied to Industrial Automation

    Industrial Automation AGV, AMR

    Applied to Digital Twin

    Digital Twin 3D scene reconstruction, VLN/VLA training data collection

    Applied to Low-speed Autonomous Driving

    Low-Speed Autonomous Driving Campus logistics, inspection robots

Aurora S banner Aurora S banner
  • Built-in Computing Power Icon

    Built-in computing algorithms with direct output of mapping and localization result

  • AI-VSLAM Icon

    Self-developed AI-VSLAM engine designed to meet demanding requirements

  • Fisheye Camera Icon

    180° fisheye colour camera

  • Ultra Wide-angle Icon

    120° Ultra-wide angle stereo depth vision (end-to-end deep learning solution)

  • Pixel-level Icon

    Pixel-level semantic recognition of over hundred of objects

  • Modal Fusion Icon

    Multi-modal fusion for semantic mapping

  • 3D Reconstruction Icon

    One-click dense 3D reconstruction, support 3DGS solutions

  • Embodied Intelligence Icon

    Seamless integration with VLA/VLN training systems for embodied AI

  • Open Platform Icon

    Open platform supporting various SDKs including C++, ROS1/ROS2, and Python

Aurora S is the new-generation fully integrated AI spatial perception system from SLAMTEC's Insight Series. By deeply integrating vision, inertial navigation, and SLAMTEC's self-developed AI-VSLAM technology, it provides robots and intelligent agents with out-of-the-box high-precision 3D perception, mapping, and semantic understanding. This greatly lowers integration and development barriers, accelerates the deployment of intelligent applications, and serves as a dedicated perception system for the era of embodied intelligence.

Aurora S Promotional Video
Aurora S Block Diagram

Built-in Intelligence

Beyond a Sensor

Aurora S integrates AI-VSLAM for full-scene 3D mapping and localization, stereo depth estimation, semantic recognition, and dedicated compute hardware. It delivers real-time, high-quality spatial perception outputs—mapping, localization, and more—directly to the user, without the need for additional compute resources or in-house algorithm development.

PhotoReal Mapping

Redefining SLAM for the Embodied AI Era

Real Mountain Range Map
Photoreal Depth Camera
  • Traditional SLAM System Demo

    Traditional SLAM System

  • Aurora built dense texture map

    Dense Textured Map by Aurora

Unlike traditional SLAM systems that output only sparse point clouds, Aurora S employs built-in deep learning multimodal perception to generate dense, richly textured maps with precise localization. Its semantic recognition engine enhances geometric maps with real-time semantic labeling, ushering spatial navigation into the multimodal perception era—purpose-built for embodied intelligence.

Next-Generation AI-VSLAM

Built for Extreme Challenges

  • Traditional Feature Extraction Effect

    Unordered feature points with traditional extraction

  • Aurora Deep Learning Solution

    Aurora Deep Learning Solution

Aurora S integrates SLAMTEC's self-developed AI-VSLAM system, replacing traditional rule-based methods with deep learning. From uneven open fields to vast outdoor spaces spanning millions of square meters, and even highly complex indoor environments, Aurora S has proven its stability and reliability under the toughest conditions.

Unshaken by Swaying Grass

Delivering Outstanding Performance

  • Traditional Method Position Loss

    Traditional Solution: Localization Gap

  • Aurora Method Stable Localization

    Aurora Solution: Stable Localization

In uneven, grassy environments where traditional solutions often struggle or even lose tracking, Aurora excels. It effectively filters out environmental disturbances, keenly captures subtle features in the scene, and continuously delivers high-quality localization and mapping data.

Real-Time Loop Closure

Relocalization

Loop Closure Correction Demo

Built-in AI-VSLAM enables online loop detection and error correction, delivering precise, reliable mapping without external compute.

Dense Depth Perception

Without Extra Sensors

Dense Depth Perception Demo

Aurora S integrates a binocular dense depth sensing system that delivers wide-angle point clouds (120° HFOV) at 15 fps. Powered by an end-to-end deep learning pipeline, it maintains stable performance even in weak-texture or high-glare environments, with strict pixel-level alignment to RGB imagery. Users can directly leverage this data for real-time obstacle detection and 3D scene reconstruction—without additional sensors.

From Spatial Localization

to Spatial Intelligence

AI Object Recognition Demo

Aurora S integrates a high-performance real-time semantic segmentation and object recognition engine, delivering pixel-level results. It supports recognition of 18 outdoor scene categories and over 80 indoor object types, providing foundational support for VLN and VLA. The system also allows customized recognition tasks, integrates depth data to generate semantic maps, and advances spatial intelligence.

Aurora S Interface Structure

Plug-and-Play

No External Dependencies

Rich interfaces and expandability, supporting DC 9–24V power supply or USB Type-C PD3.0

Open and Flexible Platform

Support Various SDKs and platforms

  • C++ Icon

    C++

  • Python Icon

    Python

  • macOS Icon

    macOS

  • ROS Icon

    ROS1/ROS2

Aurora provides the Remote UI visualization tool and Remote SDK, enabling fast implementation of advanced functions such as dense mapping, semantic mapping, and 3DGs reconstruction.

3DGS Reconstruction Demonstration

Use Aurora for fast 3DGs map reconstruction

Use Case Scenarios

  • Applied to Humanoid Robots

    Humanoid robots

  • Applied to Quadruped Robots

    Quadruped robots

  • Applied to Outdoor Robots

    Outdoor Robotics Lawn mowers, smart agriculture, yard inspection

  • Applied to Industrial Automation

    Industrial Automation AGV, AMR

  • Applied to Digital Twin

    Digital Twin 3D scene reconstruction, VLN/VLA training data collection

  • Applied to Low-speed Autonomous Driving

    Low-Speed Autonomous Driving Campus logistics, inspection robots

top
Contact us button
Support email button
WhatsApp button