Alibaba's self inspection and inventory robot “Diana”adopts the SLAMWARE robot autonomous localization and navigation solution of SLAMTEC, and the dTOF laser radar with a scanning radius of 40 meters combined with visual vSLAM fusion, which can achieve high-precision map drawing and real-time obstacle avoidance. In the case of no intervention, it can independently complete the inspection and inventory work, save labor costs and improve work efficiency.
Intelligent Shopping Robot Ceres, designed based on SLAMTEC mobile robot platform,can realize autonomous localization and mapping, path-finding and obstacle avoidance to help robot walk freely. In addition, by integrating artificial intelligence, big data, cloud computing and other advanced technology, Ceres can push the digital transformation of traditional retail stores, increase the sale conversion rates for promotion items, provide data support for digital-drove operation of brand owners and markets customers, promote online to offline data fusion, which lays the foundation for consumer-centered Uni Marketing.
UBTECH intelligent guide robot “Cruzr” is an intelligent humanoid robot based on cloud platform to provide services for global enterprises and public services. Combined with SLAMTEC RPLIDAR products, Cruzr realizes freely human-like walking, greeting visitors, shaking hands with customers, hugging and even dancing.
iFLYTEK shopping guide robot “MeiMei” is designed based on SLAMTEC robot platform and realizes navigation, localization, face recognition and voice interaction. MeiMei is the personnel shopping guide in Red Star Macalline shops, it will help customers find the family products they like and solve various problems for them.
Intelligent reception robot “Ben”, designed based on SLAMTEC modular autonomous localization and navigation solution, can realize autonomous obstacle avoidance, path finding and recharging. It can provide help in services like business guidance, information enquiry, self-services and face tracking.
CANBOT humanoid service robot “U05” can be widely used in public places of service industry like restaurants, hotels, shopping malls, banks and etc. Designed based on SLAMTEC autonomous localization and navigation solution, U05 can realize autonomous navigation and obstacle avoidance. It also supports voice and gesture interaction via novel technology including voice, face and emotion recognition.
Pangolin greeting service robot “Amy” is applied to welcome reception, guidance, introduction and information enquiry. With in-built SLAMTEC autonomous localization and navigation suite, Amy can realize autonomous localization in complicated environment, detect the real-time changes via deeply optimized obstacle avoidance algorithm, walk around the obstacles in the planned path and navigate to the destination along the best path.
PADBOT indoor unmanned delivery robot “W2s” adopts SLAMTEC modular autonomous localization and navigation solution to realize autonomous path finding and obstacle avoidance. It can be widely used in hospitals, hotels and office buildings to deliver goods freely, which saves labor and costs for those institutions and enterprises.
Pudu Tech happy food delivery robot “PLUS” adopts SLAMTEC RPLIDAR products that reach an accuracy to centimeters in localization, navigation and avoidance, which helps PLUS have a good walking performance in restaurants. It keeps its high-efficiency working capability even in a complicated environment and lower the odds to fall off steps or get lost in other danger situations.
Cloudminds 5G cloud medical assistant robot “Pepper”, designed based on SLAMTEC robot development platform, can scan its surrounding environment information autonomously to realize autonomous localization, mapping and path finding. Pepper can effectively help doctors and nurses in reception and enquiry. During the fight against the novel coronavirus in Beijing, Shanghai & Wuhan, Pepper offered the non-contact 24-hour reception and enquiry service for several hospitals.
TAMI Angel medical robot “V5-Angel” designed based on SLAMTEC autonomous localization and navigation solution. which can realize flexible movement independently. In the case of no human intervention, it can conduct independent patrols to the ward, providing patients with temperature measurement, item delivery and interactive entertainment and other services. It was once put on the front line of the Wuhan protest and was a powerful helper to the Wuhan Raytheon Mountain Hospital and Wuhan University Central South Hospital.
IBen Intelligent Dry Mist Robot designed based on SLAMTEC autonomous localization and navigation solution. scans its surrounding environment in real time ,to provide map data and build high-precision map. Based with the above map data, can provide autonomous path planning and navigation services. and could atomize a variety of disinfectants into super dry mist and disperse to disinfection area in high-speed airflow. and disinfect the target 360°. It could also support iPad control for quick and central disinfection.
Dalu Robotech security inspection robot “ANDI” is an intelligent robot to offer help for humans in security and patrol work. Integrated with SLAMTEC RPLIDAR products, ANDI can get over obstacles and climb common slopes freely. It’s easy for ANDI to handle stone paths, grassland, steps and work like a man for a whole day.
Tel:021-68620565
Sales:sales@slamtec.com
Room 601, 6th Floor, Kailong Technology Building, Building 3, No. 6, Lane 3158, Longdong Avenue, Pudong New District, Shanghai
5F, Building K, Poly Green Square, 188 Liaoyang Rd., Shanghai
Slamtec Official WeChat
Hotline (Mon-Fri, 9am - 6pm, Beijing Time)
Pre-sale consultation:
(+86) 021-68620565
BD:(+86) 021-68581569
Copyright 2016-2026 Shanghai Slamtec Co., Ltd. 沪ICP备14023268号-1
Hotline (Mon-Fri, 9am - 6pm, Beijing Time)
Pre-sale consultation:
(+86) 021-68620565
BD:
(+86) 021-68581569
Sales: sales@slamtec.com