Home
Products Products
Cases
News
Buy
Support
About Us
Partner
Contact Us
Phoebus P350 banner
  • New-Gen Deep Learning Navigation System icon New-Gen Deep Learning Navigation System
  • Ultimate Mobility icon Ultimate Mobility
  • Maximum Load of 300 KG icon Maximum Load of 300 KG
  • Multiple Expansion Modes icon Multiple Expansion Modes
  • Laser-Vision Integrated Navigation icon Laser-Vision Integrated Navigation
  • Flexible Deployment icon Flexible Deployment
  • IOT Connectivity icon IOT Connectivity
  • CE/FCC Certified icon CE/FCC Certified
Spacing between page sections

Phoebus P350 OpenAI Industrial-grade Robot Chassis, developed by SLAMTEC, is a compact, scalable industrial delivery robot platform designed for small to medium-sized factories. It delivers high-efficiency, user-friendly, and reliable intelligent automation solutions for industrial material handling, empowering end-users to optimize production workflows, enhance operational efficiency, and achieve intelligent transformation and upgrade.

Spacing between page sections
Applications in automated industrial workshops Finished Product Delivery Quality Inspection Delivery Production Line Delivery Autonomous Elevator Assembly Line Delivery
Spacing between page sections

Open Architecture Platform

Hardware Flexibility: Delivered as a standalone chassis, not limited to a single integrated form factor. Open host computer structural mounting interfaces and hardware interfaces, providing model drawings and design references to empower users to build customized robot systems tailored to their operational needs.

black background
phoebus main body schematic diagram of open interface
Phoebus can be equipped with touchscreen for material handling
Phoebus can be equipped with robotic arms
Phoebus can be equipped with shelving for material handling
Phoebus can be equipped with touchscreen and shelving
Spacing between page sections

Open Architecture Platform

Software Adaptability: Equipped with comprehensive API interfaces, enabling users to develop business logic applications via SLAMWARE SDK. Supports development environments including Windows/Linux/ARM/ROS/C++.

Development platform provided
Spacing between page sections

New Generation Deep Learning Navigation System

A navigation system empowered by deep learning algorithms capable of precise recognition and efficient processing of complex features in long corridors and large-scale environments. When encountering unexpected obstacles during navigation, the system adapts in real-time through continuous learning, enabling rapid response and dynamic local path optimization. It further analyzes the structural topology of extended corridors and expansive spaces to generate globally optimized routing strategies.

  • Optimal routes can be planned in long corridors

    Long Corridors

  • Optimal route planning in complex environments

    Complex Environments

Spacing between page sections

Sensor Configuration

360° Comprehensive Protection Compliant with Industrial Safety Standards

  • Equipped with two mapping lidars

    Mapping LiDAR

  • Automatic obstacle avoidance with obstacle avoidance lidar

    Obstacle Avoidance LiDAR

  • Scanning suspended objects with a depth camera

    3D Depth-Sensing Camera

Spacing between page sections

Ultimate Mobility

Capable of navigating a 60cm narrow corridor without shelving

Phoebus can pass through a 60cm narrow passage

60CM Shelf-Free

Ultimate Mobility

Excellent Obstacle-crossing Ability

Obstacle crossing capability: 20mm vertical, 40mm horizontal

20MM Vertical40MM Horizontal

Maximum Load of 300KG

With a load capacity of up to 300KG,
it can meet the production line and material handling requirements of most factories,ensuring that the chassis operates stably even under heavy loads.

Phoebus 300kg high load capacity
Spacing between page sections

Multiple Expansion Modes

Spacing between page sections
  • Standard mode
    (without lifting the shelf)

    Standard mode of platform transportation
  • Lifting mode

    platform rack lifting mode
  • Traction mode(Coming soon)

    platform traction mode

Integrated System with Multiple Expansion Modes

Spacing between page sections
  • Standard mode

    Phoebus standard upper-level architecture for general mobility
  • Lifting mode

    Phoebus lifting structure for rack lifting
  • Bin mode

    Phoebus hopper structure for material transport
  • Traction mode(Coming soon)

    Phoebus traction structure, used for dragging tasks
Spacing between page sections

Multi-mode Interaction

Spacing between page sections
  • Phoebus turn signal light diagram
  • Turn signal light
    During motion steering,
    the side indicator lights up

Spacing between page sections
  • Fault indicator light
    The indicator light shows different
    colors & states in case of chassis failure

  • Phoebus fault indicator light diagram
Spacing between page sections
Spacing between page sections
Phoebus supports automatic recharging

7/24 Non-stop Operation

Automatic rechargeTwo-hour fast charging

Flexible deployment versus traditional deployment, free navigation
Spacing between page sections

Laser-Vision Integrated Navigation + Flexible Deployment

No need for complex network deployment or environmental modifications, such as deploying magnets, reflectors, QR code landmarks, etc. The environmental map & task points are created can be put into use once they are created.

  • Traditional Deployment
  • Flexible Deployment
Deployment Magnet QR code Reflective Marker Autonomous Free-Roaming Navigation
Phoebus warehouse scenario deployment mapping
Spacing between page sections

Laser-Vision Integrated Navigation + Flexible Deployment

Equipped with a built-in mapping tool, it enables mapping by manually pushing, while setting up docking points, enhancing deployment efficiency, and reducing deployment time.

Spacing between page sections

IOT Connectivity

Spacing between page sections
  • Connected PC icon

    PC

  • Connected mobile phone icon

    Mobile Phone

  • Connected pager icon

    Caller

  • Connected turnstile icon

    Turnstile

  • Connected elevator icon

    Elevator

Spacing between page sections

Recommended scenarios

  • Application in smart inspection

    Intelligent Inspection

  • Applications in smart retail

    Smart Retail Solutions

  • Applications in production line handling

    Automated Material Handling for Production Lines

  • Application in warehouse management

    Warehouse Management Systems

  • Applications in composite robots

    Hybrid Collaborative Robots

  • Application in smart healthcare

    Intelligent Healthcare Robotics

Phoebus P350 banner Phoebus

Phoebus P350 OpenAI Industrial-grade Robot Chassis, developed by SLAMTEC, is a compact, scalable industrial delivery robot platform designed for small to medium-sized factories. It delivers high-efficiency, user-friendly, and reliable intelligent automation solutions for industrial material handling, empowering end-users to optimize production workflows, enhance operational efficiency, and achieve intelligent transformation and upgrade.

New-Gen Deep Learning Navigation System icon Finished Product Delivery Quality Inspection Delivery Production Line Delivery Autonomous Elevator Assembly Line Delivery

Open Architecture Platform

Hardware Flexibility: Delivered as a standalone chassis, not limited to a single integrated form factor. Open host computer structural mounting interfaces and hardware interfaces, providing model drawings and design references to empower users to build customized robot systems tailored to their operational needs.

black background
phoebus main body schematic diagram of open interface
Phoebus can be equipped with touchscreen for material handling
Phoebus can be equipped with robotic arms
Phoebus can be equipped with shelving for material handling
Phoebus can be equipped with touchscreen and shelving

Open Architecture Platform

Software Adaptability: Equipped with comprehensive API interfaces, enabling users to develop business logic applications via SLAMWARE SDK. Supports development environments including Windows/Linux/ARM/ROS/C++.

Development platform provided

New Generation Deep Learning Navigation System

A navigation system empowered by deep learning algorithms capable of precise recognition and efficient processing of complex features in long corridors and large-scale environments. When encountering unexpected obstacles during navigation, the system adapts in real-time through continuous learning, enabling rapid response and dynamic local path optimization. It further analyzes the structural topology of extended corridors and expansive spaces to generate globally optimized routing strategies.

  • Optimal routes can be planned in long corridors

    Long Corridors

  • Optimal routes can be planned in long corridors

    Complex Environments

Sensor Configuration

360° Comprehensive Protection Compliant with Industrial Safety Standards

Equipped with two mapping lidars

Mapping LiDAR

Automatic obstacle avoidance with obstacle avoidance lidar

Obstacle Avoidance LiDAR

Scanning suspended objects with a depth camera

3D Depth-Sensing Camera

Ultimate Mobility

Capable of navigating a 60cm narrow corridor without shelving

Phoebus can pass through a 60cm narrow passage

60CM Shelf-Free

Ultimate Mobility

Excellent Obstacle-crossing Ability

Obstacle crossing capability: 20mm vertical, 40mm horizontal

20MM Vertical40MM Horizontal

Maximum Load of 300KG

With a load capacity of up to 300KG,
it can meet the production line and material handling requirements of most factories,ensuring that the chassis operates stably even under heavy loads.

Phoebus 300kg high load capacity

Multiple Expansion Modes

  • Standard mode
    (without lifting the shelf)

    Standard mode of platform transportation
  • Lifting mode

    platform rack lifting mode
  • Traction mode(Coming soon)

    platform traction mode

Integrated System with Multiple Expansion Modes

  • Standard mode

    Phoebus standard upper-level architecture for general mobility
  • Lifting mode

    Phoebus lifting structure for rack lifting
  • Bin mode

    Phoebus hopper structure for material transport
  • Traction mode(Coming soon)

    Phoebus traction structure, used for dragging tasks

Multi-mode Interaction

  • Phoebus turn signal light diagram
  • Turn signal light
    During motion steering,
    the side indicator lights up

  • Phoebus fault indicator light diagram
  • Fault indicator light
    The indicator light shows different
    colors & states in case of chassis failure

Phoebus supports automatic recharging Phoebus supports automatic recharging

7/24 Non-stop Operation

Automatic rechargeTwo-hour fast charging

Laser-Vision Integrated Navigation + Flexible Deployment

No need for complex network deployment or environmental modifications, such as deploying magnets, reflectors, QR code landmarks, etc. The environmental map & task points are created can be put into use once they are created.

  • Flexible deployment versus traditional deployment, free navigation Deployment Magnet QR code Reflective Marker

    Traditional Deployment

  • Flexible deployment versus traditional deployment, free navigation Autonomous Free-Roaming Navigation

    Flexible Deployment

Phoebus warehouse scenario deployment mapping

Laser-Vision Integrated Navigation + Flexible Deployment

Equipped with a built-in mapping tool, it enables mapping by manually pushing, while setting up docking points, enhancing deployment efficiency, and reducing deployment time.

IOT Connectivity

  • Connected PC icon

    PC

  • Connected mobile phone icon

    Mobile Phone

  • Connected pager icon

    Caller

  • Connected turnstile icon

    Turnstile

  • Connected elevator icon

    Elevator

Recommended scenarios

  • Application in smart inspection

    Intelligent Inspection

  • Applications in smart retail

    Smart Retail Solutions

  • Applications in production line handling

    Automated Material Handling for Production Lines

  • Application in warehouse management

    Warehouse Management Systems

  • Applications in composite robots

    Hybrid Collaborative Robots

  • Application in smart healthcare

    Intelligent Healthcare Robotics

top
Contact us button
Support email button
WhatsApp button