Home
Products Products
Cases
News
Buy
Support
About Us
Partner
Contact Us
Home
Products Products
News
Buy
Support
About Us
Join US
Contact Us
RPLIDAR C1

Dimension and Weight

Height: 41.3mm    Weight: 110g     Size: 55.6 x 55.6 x 41.3mm

RPLIDAR C1 outline diagram

Measurement Performance

Applications Scenarios Robot Vacuum Cleaner, Hobbyist/Educational Application, Commercial Robot
Distance Range White:0.05~12m (70% Reflectivity)
Black:0.05~6m (10% Reflectivity)
Sample Rate 5KHz
Sample Frequency 8~12Hz, 10Hz (Typical)
Angle Resolution 0.72°
Pitch Angle 0°-1.5°
Communication Interface TTL UART
Communication Speed 460800
Ranging Resolution ±30mm
Range Accuracy 15mm
Proof Level IP54
Anti-Ambient Light Ability 40,000lux
Read more about RPLIDAR C1 >
top
Contact us button
Support email button
WhatsApp button