Home
Products Products
Cases
News
Buy
Support
About Us
Partner
Contact Us
Home
Products Products
News
Buy
Support
About Us
Join US
Contact Us
RPLIDAR S2

Dimension and Weight

Height: 38.5mm    Weight: 190g     Size: 77 x 77 x 38.85mm

RPLIDAR S2 Dimensions

Measurement Performance

Recommended applications Works well both in indoor and outdoor environment,reliable resistance to daylight
Product S2L S2 S2P S2E
Models S2M1-RxL S2M1-Rx S2M1-RxP S2M1-RxE
Distance Range 0.05-18m(90% reflection) 0.05-30m(90% reflection) 0.05-50m(90% reflection) 0.05-30m(90% reflection)
0.05-8m(10% reflection) 0.05-10m(10% reflection) 0.05-15m(10% reflection) 0.05-10m(10% reflection)
Blind Range 0.05m
Sample Rate 32000 times per secord
Scan Rate 10Hz
Angular Resolution 0.1125°
Scan Field Flatness ±1.5°
Accuracy ±30mm
Distance Resolution 13mm
Communication Interface URAT Serial(1M) URAT Serial(1M) URAT Serial(1M) Ethernet UDP(10/100M)
System Voltage 5V 12V
Power Consumption > 2W
Proof Level IP65
Temperature Range -10℃-50℃
Note: X indicates 1 or 2, negative pitch angle is 1 (-1.5°-0°), positive pitch angle is 2 (0°-1.5°).
Read more about RPLIDAR S2 >
top
Contact us button
Support email button
WhatsApp button