Home
Products Products
Cases
News
Buy
Support
About Us
Partner
Contact Us
Home
Products Products
News
Buy
Support
About Us
Join US
Contact Us
Athena 2.0

Dimension and Weight

Athena 2.0 ternary lithium battery version outline dimensions

Height:237mm    Weight:22kg

Size:429*460*237mm(Ternary Lithium Battery)

Athena 2.0 lithium iron phosphate battery version outline dimensions

Height:237mm    Weight:22kg

Size:429*460*237mm(Lithium Iron Phosphate Battery,excludes controller,battery)

Product Specifications

Model Athena2.0 Robot Base
Core Feature SLAMWARE™ Localization and Navigation
Dimension and Weight Length × Width 429*460mm
Height 237mm(excludes controller,battery)
Net Weight 22kg
Rated Load 40kg

Max Load

(Flat Concrete Surface)

60kg
Sensor Performance LIDAR

Scanning Radius

(90% reflectivity)

30m(Tof S2 LIDAR)
Depth Camera Quantity Standard 1 unit
Detection Range

0.3m – 3.5m

(Varies with lighting conditions)

Field of View (FOV) H:75±3°;V:51±3°
Low Obstacle & Cliff Detection Sensor Quantity 1
Minimum Detection Height for Low Obstacles >3cm
Magnetic Sensor (Default Disabled, Enabled when Needed) Quantity 2
Max detection range 35mm
Bumper Quantity 2
Trigger Mode Physical Collisions
Detectable Minimum Force 8N
Mapping performance Map Resolution 50mm
Max Mapping Area 300m x 300m
Motion Performance Maximum Moving speed 1.2m/s
Default Moving Speed 0.7m/s
Maximum Moving Speed in Mapping Mode 0.6m/s
Max Cross Slope 10° Slope: Max slope angle of chassis: 10°; Slope = 18% × Ramp; The height of the full-machine mass center is within 18 cm, and the safety ramp within 10°. (A 100% slope means a 45° ramp, whose height difference for 100 m is 100 m.)
Vertical crossing height 20mm
Horizontal crossing width 40mm
Min Path Width (robot base) 550mm
Wheelset Wheelset Parameters

6.5 Inch In-Wheel-Motor*2

2.5 Inch Industrial Universal Wheel*4

User Interface Hardware Interface Power Connector DC 24V 10A
DC 12V 2A
HDMI 1*HDMI
Audio 1 × 3.5mm headset socket

1 × LINE_MIC audio jack

(co-lay with headset socket)

1 × Dual-channel 5w/8Ω amplifier jack
Network Interface Ethernet 1*RJ45 Gigabit Ethernet port
Wi-Fi 2.4GHz/5GHz
Software Interface SLAMWARE™ HTTP APIs support different programming languages and platforms, such as Windows, iOS, Android, and Linux
Ethernet Wi-Fi Network environment without authentication
4G Supports 4G SIM cards from domestic and international carriers (customized according to needs)
Battery and Capacity Capacity Specification 20Ah(Lithium Iron Phosphate Battery)(Add-on)
Stationary State >19H(No-load,Ambient Temperature Environment)
No-load Operating Time >15H(No-load,Ambient Temperature Environment)
Full-load Operating Time 8H(40KG,Ambient Temperature Environment)
Charging Time 3~4 h(Standard Charging docker)
Battery Life Capacity decreases to 60% of the initial capacity after 2000 full charge and discharge cycles
Power Consumption Standby Power Consumption 17W(No-load)

Full-load Rated Power

Consumption (40kg)

40W(Moving)
Max Power Consumption with External Load 240W
Noise Operating Noise Level ≤60db
Operating Environment Operating Temperature 0℃~ 40℃
Transport and Storage Temperature -25-+55℃
Operating Humidity 20~ 90%rh(No condensation)
Operating Altitude ≤2000m
Model Athena2.0 Pro Max Robot Base
Core Feature SLAMWARE™ Localization and Navigation
Dimension and Weight Length × Width 429*460mm
Height 237mm(excludes controller,battery)
LIDAR Center Layer Height 21.1cm
Minimum Ground Clearance 2.8cm
Net Weight 22kg
Rated Load 40kg
Sensor Performance Precision Docking Camera (for QR Code Assistance) Docking Accuracy ±1.5cm
Docking Angle ±1.0°
Ultrasonic Sensor Quantity 2
LIDAR Model RPLiDAR S2(Dtof)
Scanning Radius

0.05-30m (90% reflectivity, white objects)

0.05-10m (10% reflectivity, black objects)

Distance Accuracy ±3cm
Depth Camera Quantity Standard 2 Units
Detection Range 0.3m - 2m(Varies with lighting conditions)
Field of View (FOV) H:147±3°;V:51±3°
Low Obstacle & Cliff Detection Sensor Quantity 1
Minimum Detection Height for Low Obstacles >3cm
Magnetic Sensor (Default Disabled, Enabled when Needed) Quantity 2
Max detection range 3.5cm
Bumper Quantity 2
Trigger Mode Physical Collisions
Trigger Distance 0.3~0.5cm
Detectable Minimum Force 8N
Mapping performance Map Resolution 1.5cm
Max Mapping Area

500m x 500m(5cm map resolution)

350m x 350m(1.5cm map resolution)

Maximum Operating Area 250,000㎡
Mobility Performance Maximum Moving speed 1.2m/s(Customizable to 1.5m/s)
Default Moving Speed 0.7m/s
Maximum Moving Speed in Mapping Mode 0.6m/s
Max Cross Slope 10° Slope: Max slope angle of chassis: 10°; Slope = 18% × Ramp; The height of the full-machine mass center is within 18 cm, and the safety ramp within 10°. (A 100% slope means a 45° ramp, whose height difference for 100 m is 100 m.)
Vertical crossing height 2cm
Horizontal crossing width 4cm
Min Path Width (robot base) 55cm
Alignment Accuracy(AVG) ±2cm(1.5cm map resolution)
Alignment Accuracy(MAX) ±4cm(1.5cm map resolution)
Min Point to Point Angle ±1.0°
Multi-Robots Obstacles Avoidance Supports up to 3 robots in the same scene
LORA Model( Standard )
Wheelset Wheelset Parameters

6.5 Inch In-Wheel-Motor*2

2.5 Inch Industrial Universal Wheel*4

User Interface Hardware Interface Power Connector DC 24V 10A
HDMI 1*HDMI
Switch 1* Brake Release,1* Emergency Stop (I/O),1* Power Switch
Audio 1 × 3.5mm headset socket
1 × LINE_MIC audio jack (co-lay with headset socket)
1 × Dual-channel 5w/8Ω amplifier jack
Network Interface Ethernet 2*RJ45 Gigabit Ethernet port
Wi-Fi 2.4G/5GHz
Software Interface SLAMWARE™ HTTP APIs support different programming languages and platforms, such as Windows, iOS, Android, and Linux
Ethernet Wi-Fi Network environment without authentication
4G Supports 4G SIM cards from domestic and international carriers (customized according to needs)
Battery and Capacity Capacity Specification 20Ah(Lithium Iron Phosphate Battery)(Add-on)
Stationary State >19H(No-load,Ambient Temperature Environment)
No-load Operating Time >15H(No-load,Ambient Temperature Environment)
Full-load Operating Time 8H(40KG,Ambient Temperature Environment)
Charging Time 3~4h(Standard Charging docker)
Battery Life Capacity decreases to 60% of the initial capacity after 2000 full charge and discharge cycles
Power Consumption Standby Power Consumption 33W(No-load)

Full-load Rated Power

Consumption(40kg)

56W(Moving)
Max Power Consumption with External Load 240W
Noise Operating Noise Level ≤60db
Operating Environment Operating Temperature 0℃~ 40℃
Transport and Storage Temperature -25-+55℃
Operating Humidity 20~ 90%rh
Operating Altitude ≤2000m
Certification CR
Read more about Athena 2.0 >
top
Contact us button
Support email button
WhatsApp button