Home
Products Products
News
Buy
Support
About Us
Join US
Contact Us
RPLIDAR S3

Dimension and Weight

Height: 41.3mm    Weight: 115g     Size: 55.6 x 55.6 x 41.3mm

RPLIDAR S3 Dimensions

Measurement Performance

Applications Scenarios Ideal for both outdoor and indoor environments with resistance to lighting (>80k lux)
Distance Range 0.05 - 40m (70% Reflectivity)
0.05 - 15m (10% Reflectivity)
0.05 - 5m (2% Reflectivity)
Blind Range 0.05m
Sample Rate 32KHz times/second
Sample Frequency Typical: 10Hz (10Hz - 20Hz)
Angle Resolution Typical: 0.1125° (0.1125° - 0.225°)
Communication Interface TTL UART
Communication Speed 1M
Ranging Resolution 10mm
Range Accuracy ±30mm
Read more about RPLIDAR S3 >
top
Contact us button
Support email button
WhatsApp button