CONTACT US
SLAMTEC PRODUCT,MULTIPLE OPTIONS AVAILABLE
Phoebus P350 intelligent industrial robot chassis
Basic model,Cost effective,Multipoint interaction
Indoor&Outdoor,Best Performance in black object
Field Monitoring
3D point cloud, M2 Mapper,Slamkit
SLAMTEC's products have obtained certifications such as CE, FCC, IEC, ROHS, FDA, KC. and REACH, ensuring worry-free usage.
SLAMTEC provides users with SDK development kits that can run on x86 Windows, x86 Linux, ARM Linux,and other platforms to allow the developers to integrate LiDAR across different operating systems.
x86 Windows
x86/arm linux
arm
ros
c++
DTOF LiDARs meet the diverse requirements of various application scenarios.
With a 360° scanning angle, it comprehensively enriches the perception and provides feedback on environmental information.
Easy to use, ROS compatible, and suitable for most development integrations.
Strong resistance to environmental interference, with a lifespan of up to 5 years.
High-precision 3D mapping 6DOF IMU,Omnidirectional Localization Capability
Developed within a mature domestic R&D system, manufactured and supplied by our own factory.
Fulfill diverse needs and requirements in various scenarios
Service Robot navigation and obstacle avoidance
Obstacle detection and avoidance of AGV
Parking lot monitoring
Environmental perception and autonomous movement of low-speed unmanned vehicles
Multi-point Interaction
UAV mapping and obstacle avoidance
ROS car/education mini car for mapping and obstacle avoidance
Environment scanning and 3D rebuilding
SLAMTEC was founded in 2013, and its core R&D team is experienced in the development and application of robot autonomous localization and navigation solution as well as related core sensors. By providing high-efficient and reliable solution for robot industry through developing technology and updating product continuously, SLAMTEC has already become the pioneer of autonomous localization and navigation solution in service robot industry. Currently, SLAMTEC owns three major production lines: RPLIDAR, the 360 degree laser range scanner; SLAMWARE, the modular system for realizing autonomous localization and navigation; ZEUS, general purpose service robot platform. Up to now, SLAMTEC has business from more than 20 countries and areas mainly distributed in Asia, Europe, Northern America and etc. And its accumulated enterprise users have exceeded 2000 and personal users 100000.