Home
Products
Cases
News
Buy
Support
About Us
Partner
Contact Us
Home
Products
News
Buy
Support
About Us
Join US
Contact Us
Aurora

Dimension and Weight

Weight: 505g     Size: 108 x 97 x 88mm

Aurora

Measurement Performance

Core Specifications Specific Metrics
2D Map Resolution 2cm/5cm/10cm optional
Maximum Mapping Area >1,000,000㎡
Relocation Supports global relocation
Map Continuation Supported
Map Loading and Saving Supported
Mapping and Positioning Mode Multi-source fusion of LiDAR, vision, and IMU
Multi-Sensor Synchronization Hardware time synchronization
LiDAR Measurement Distance 40m Maximum range of 40m
Camera Specifications Binocular fisheye global camera, supports HDR, FOV 180°, 6cm baseline
Camera Frame Rate Typical 15Hz, customizable to 10/30Hz
Maximum Tilt Angle No requirement (for optimal 2D mapping, a tilt angle of less than 30° is recommended)
Read more about Aurora >
top