Home
Products Products
Cases
News
Buy
Support
About Us
Partner
Contact Us
Home
Products Products
News
Buy
Support
About Us
Join US
Contact Us
48V Hermes

Dimension and Weight

Height:357mm     Weight:60kg     Size:465mm*545mm*357mm

Hermes

Product Specifications

Model 48V Hermes Robot Base
Core Feature SLAMWARE™ Localization and Navigation
Features Metric Value
Dimension and Weight Length × Width 465mm*545mm
Height 357mm(excludes controller)
Net Weight 60kg
Rated Load 50kg

Max Load

(Flat Concrete Surface)

80kg
Sensor Performance LIDAR Model RPLIDAR S2(Dtof)
Scanning Radius

0.05-30m (90% reflectivity, white objects)

0.05-10m (10% reflectivity, black objects)

Distance Accuracy ±30mm
Depth Camera Quantity 2
Detection Range 0.3m – 2m
Field of View (FOV) H:146.6±3°; V:117.7±3°
Low obstacle recognition sensor quantity 1
Minimum obstacle recognition height >3cm
Precision docking camera Docking accuracy ±1.5cm
Docking angle ±1.0°
Magnetic Sensor Quantity 2
Max Detection Range 35mm
Bumper Quantity 2
Trigger Mode Physical Collisions
Detection Range 0.3-0.5cm
Detectable Minimum Force 8N
Mapping performance Map Resolution 50mm
Max Mapping Area 300m x 300m(5cm map resolution)
Maximum Operating Area 100,000 ㎡(5cm map resolution)
Mobility Performance Maximum Moving speed 1.2m/s(Customizable to 1.5m/s)
Default Moving Speed 0.7m/s
Max Cross Slope 10° Slope: Max slope angle of chassis: 10°; Slope = 18% × Ramp; The height of the full-machine mass center is within 18 cm, and the safety ramp within 10°. (A 100% slope means a 45° ramp, whose height difference for 100 m is 100 m.)
Vertical Crossing Height 2cm(Full-load)
Horizontal Crossing Width 4cm(Full-load)
Min Path Width (robot base) 75cm
Alignment Accuracy(AVG) ±5cm
Alignment Accuracy(MAX) ±8cm
Min Point to Point Angle ±3.0°
Multi-Robots Obstacles Avoidance Supports up to 3 robots in the same scene
LORA Module( Standard )
Wheelset Wheelset Parameters 7NM 6.5 Inch In-Wheel-Motor*2

2.5 Inch Industrial Universal Wheel*2;

3 Inch Auxiliary Wheel*2(Front)

User Interface Hardware Interface Power Connector DC 48V 30A
4G Support 4G module (paid customization)
HDMI 1*HDMI
Audio 1 × 3.5mm headset socket; 1 × LINE_OUT audio jack
Network Interface Ethernet Ethernet;1*RJ45 Gigabit Ethernet port
Wi-Fi 2.4GHz/5GHz
Software Interface SLAMWARE™ SDK2.0 HTTP APIs support different programming languages and platforms, such as Windows, iOS, Android, and Linux
Ethernet Wi-Fi Network environment without authentication
4G Supports 4G SIM cards from domestic and international carriers (customized according to needs)
Battery and Capacity Capacity Specification 44.8V 29.4AH(Lithium Iron Phosphate Battery)
No-load Operating Time >20H(No-load,Ambient Temperature Environment)
Full-load Operating Time 16H(80KG,Ambient Temperature Environment)
Charging Time 3~3.5 h
Battery Life 2000times
Power Consumption Standby Power Consumption 32W(No-load)
Full-load Rated Power Consumption (80kg) 62W(Full-load)
Max Power Consumption with External Load 1400W
Noise Operating Noise Level ≤60dB
Operating Environment Operating Temperature 0℃~40℃
Transport and Storage Temperature -25-+55℃
Operating Humidity 20~90%rh
Operating Altitude ≤2000m
Read more about 48V Hermes >
top
Contact us button
Support email button
WhatsApp button