Home
Products Products
News
Buy
Support
About Us
Join US
Contact Us
RoboStudio
RoboStudio RoboStudio

Extensible robot management and SLAM development

Free to use

All states of the robot are at your fingertips

RoboStudio communicates with robots and obtains sensor data, location status, map information and other data from the interface provided by robots. After reprocessing the data information, it is presented to users through a user-friendly interface. Developers can also send commands to robots through RoboStudio to control the robots remotely.

Visualized management and deployment

RoboStudio

Map management

With online/offline map construction, editing, synchronization, stitching, and other management functions, robots have a better understanding and planning ability of map data, providing continuous environmental awareness for the robots.

RoboStudio RoboStudio
Map stitching
RoboStudio RoboStudio
Map editing
RoboStudio RoboStudio
RoboStudio

Localization management

Sensor data, maps, positions, and other information can be obtained in real-time through the interface of robots. When there is a position deviation, the error can be corrected instantly to ensure the efficiency of movement.

Offline Mapping
RoboStudio RoboStudio
RoboStudio

Navigation management

RoboStudio provides extensive software tools, such as virtual wall, virtual track, POI, semantic map area, etc. Without much assistance, it can easily provide the management of limited traffic, speed limit area, environmental labelling (elevator, slope, etc.), navigation path management, and other services for the robots.

RoboStudio RoboStudio

Effortless debugging

Supports flexible modification of motion parameter settings according to different application scenarios. It also provides a powerful log download feature, allowing you to analyze and debug data during robot movement easily.

Robostudio Debugging Interface
RoboStudio RoboStudio
Display Layer
Robot Log

Speed Setting

Audit Log
Download Log
RoboStudio RoboStudio

Precise diagnosis

Support for SLAMTEC lidar, depth camera, odometer, and other sensor data and diagnosis, as well as the accurate calibration of external parameters. This comprehensively improves the accuracy and efficiency of the robot.
Sensor Data Display
RoboStudio RoboStudio
Depth Camera Diagnostics
RoboStudio RoboStudio
Odometer Diagnostics
RoboStudio RoboStudio
Support for SLAMTEC lidar, depth camera, odometer, and other sensor data and diagnosis, as well as the accurate calibration of external parameters. This comprehensively improves the accuracy and efficiency of the robot.
RoboStudio
top
Contact us button
Support email button
WhatsApp button