메인
제품 센터 제품 센터
응용 사례
뉴스 동향
구매 채널
다운로드 및 지원
회사 소개
생태계 협력
연락처
Mapper banner
Mapper 크기 및 매핑 효과

Slamtec Mapper, a new laser range scanner category integrating map building and real time
localization and navigation, contains the SLAMTEC third generation high-performance SLAM engine and laser
range scanner. Plug and play, without any external dependence. It is suitable to be applied
in application fields like robot localization and navigation, environment surveying and mapping and etc.

Mapper 핸드헬드 매핑 효과

Large Scenarios and High-quality Mapping

Slamtec Mapper adopts SLAMTEC third generation high-performance SLAM graph optimization
engine and SharpEdge™ mapping technology to realize a high accurate thousand-square-meter map
building and real time localization, and it can actively detect the closed loop and correct map.
The mapper is an ideal choice for users to realize mapping and re-localization in various
complicated scenarios and output map and localization data that meets users' expectations.

Mapper는 컴퓨터에 연결하고 전원을 켜면 바로 사용할 수 있습니다

Plug and play,
without any external dependence

Slamtec Mapper just needs a USB power cable to work well,
without any additional support or accessories.

Mapper의 움직임과 흔들림에 대한 데이터 그림

Tilting Compensation and Fast Moving

With built-in inertial navigation system with nine degrees of freedom,
Slamtec Mapper can work properly in tilting and shaky hand-held mode
and ensure an excellent map data quality. In addition,
it supports to move fast with a maximum speed of 2m/s.

Mapper는 강한 실내 및 실외 조명이 있는 복잡한 환경에 적용할 수 있습니다

Indoor and Outdoor Availability

Whether in complicated indoor environment or outdoor environment with direct daylight,
Slamtec Mapper shows a good performance in mapping and localization
in those complicated scenarios.

Mapper는 다양한 플랫폼의 개발과 사용을 지원합니다

Fully Compatible with ROS, Easy Data Analysis

Slamtec Mapper provides completed cross-platform SDK and tools both on
phone and PC side for users to evaluate, develop and use.
Through matched ROS driver,you can integrate the generated map and localization
data into ROS environment seamlessly.

Mapper 매핑 및 거리 측정 기능 데모

More Than A Mapper

Slamtec Mapper is not only a mapper for mapping and localization,
you can also use it directly as a laser range scanner. Via SDK or ROS node,
you can easily put the data of the laser range scanner into the user's current system.

Mapper 인터페이스 구조도

Built-in WIFI, Ethernet port, Easy communication

With built-in access point and station mode WiFi as well as 100M Ethernet port,
you can get the real time map and localization data generated
by Slamtec Mapper through designed mobile application.

Mapper 아이콘 조합의 추가 기능

Mapper,Learn More

메인
제품 센터 제품 센터
뉴스 동향
구매 채널
다운로드 및 지원
회사 소개
加入我们
연락처
  • 한국어 |
  • Eng
  • Mapper banner Mapper banner
    Mapper 크기 및 매핑 효과 Mapper 크기 및 매핑 효과

    Slamtec Mapper, a new laser range scanner category integrating map building and real time localization and navigation, contains the SLAMTEC third generation high-performance SLAM engine and laser range scanner. Plug and play, without any external dependence. It is suitable to be applied in application fields like robot localization and navigation, environment surveying and mapping and etc.

    Mapper 핸드헬드 매핑 효과 Mapper 핸드헬드 매핑 효과

    Lager Scenarios and High-quality Mapping

    Slamtec Mapper adopts SLAMTEC third generation high-performance SLAM graph optimization engine and SharpEdge™ mapping technology to realize a high accurate thousand-square-meter map building and real time localization, and it can actively detect the closed loop and correct map. The mapper is an ideal choice for users to realize mapping and localization in various complicated scenarios and output map and localization data that meets users’ expectations.

    Mapper는 컴퓨터에 연결하고 전원을 켜면 바로 사용할 수 있습니다 Mapper는 컴퓨터에 연결하고 전원을 켜면 바로 사용할 수 있습니다

    Plug and play,
    without any external dependence

    Slamtec Mapper just needs a USB power cable to work well, without any additional support or accessories.

    Mapper의 움직임과 흔들림에 대한 데이터 그림 Mapper의 움직임과 흔들림에 대한 데이터 그림

    Tilting Compensation and Fast Moving

    With built-in inertial navigation system with nine degrees of freedom, Slamtec Mapper can work properly in tilting and shaky hand-held mode and ensure an excellent map data quality. In addition, it supports to move fast with a maximum speed of 2m/s.

    Mapper는 강한 실내 및 실외 조명이 있는 복잡한 환경에 적용할 수 있습니다 Mapper는 강한 실내 및 실외 조명이 있는 복잡한 환경에 적용할 수 있습니다

    Indoor and Outdoor Availability

    Whether in complicated indoor environment or outdoor environment with direct daylight, Slamtec Mapper shows a good performance in mapping and localization in those complicated scenarios.

    Mapper는 다양한 플랫폼의 개발과 사용을 지원합니다 Mapper는 다양한 플랫폼의 개발과 사용을 지원합니다

    Fully Compatible with ROS, Easy Data Analysis

    Slamtec Mapper provides completed cross-platform SDK and tools both on phone and PC side for users to evaluate, develop and use. Through matched ROS driver, you can integrate the generated map and localization data into ROS environment seamlessly.

    Mapper 매핑 및 거리 측정 기능 데모 Mapper 매핑 및 거리 측정 기능 데모

    More Than A Mapper

    Slamtec Mapper is not only a mapper for mapping and localization, you can also use it directly as a laser range scanner. Via SDK or ROS node, you can easily put the data of the laser range scanner into the user’s current system.

    Mapper 인터페이스 구조도 Mapper 인터페이스 구조도

    Built-in WIFI, Ethernet port, Easy communication

    With built-in access point and station mode WiFi as well as 100M Ethernet port, you can get the real time map and localization data generated by Slamtec Mapper through designed mobile application.

    Mapper 아이콘 조합의 추가 기능 Mapper 아이콘 조합의 추가 기능

    Mapper,Learn More

    top
    문의하기 버튼
    지원 이메일 버튼
    WhatsApp 버튼